ÖLFLEX® CLASSIC 110 BK

ÖLFLEX® CLASSIC 110 BK
  • Volume Discount
Benefits
· Oil resistance according to DIN EN 50290-2-22 (TM54)
· VDE-tested quality
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Space-saving due to reduced wall thicknesses
· Tested resistance to ECOLAB® disinfectants and cleaning agents

Application
· Suitable for medium mechanical stress
· Flexible use at temperatures down to -15°C
· For fixed installation and occasional flexing without tensile strain
· The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain
· The PVC outer sheath is resistant to acids and alkalis
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· Suitable for outdoor use, subject to the temperature range
· Cable design also suitable for torsion applications in wind turbines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1119020/25
1119020/50
1119020/100
1119020/1000
1119020/200
1119020/300
1119020/500
1119244/100
1119244/1000
1119244/500
1119245/100
1119245/1000
1119245/500
1119246/100
1119246/1000
1119246/500
1119247/100
1119247/1000
1119247/500
1119248/100
1119248/1000
1119248/500
1119249/100
1119249/1000
1119249/500
1119251/100
1119251/1000
1119251/500
1119252/100
1119252/1000
1119252/500
1119809/100
1119809/1000
1119809/200
1119809/300
1119809/500
1119871/50
1119871/100
1119871/1000
1119871/500
1119872/50
1119872/100
1119872/500
1119873/50
1119873/100
1119873/1000
1119873/500
1119874/100
1119874/500
1119875/50
1119875/100
1119875/1000
1119875/500
1119876/50
1119876/100
1119876/1000
1119876/500
1119877/50
1119877/100
1119877/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

28.90 €

1 Available 46 Days 10251,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

57.80 €

1 Available 46 Days 10501,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

115.62 €

1 Available 8 Days 101001,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,156.10 €

1 Available 46 Days 1010001,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

231.22 €

1 Available 46 Days 102001,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

346.83 €

1 Available 8 Days 103001,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

578.05 €

1 Available 46 Days 105001,536,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

78.55 €

1 Available 5 Days 10100136BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

785.57 €

1 Available 5 Days 101000136BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

392.78 €

1 Available 5 Days 10500136BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

100.31 €

1 Available 8 Days 10100146,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,002.91 €

1 Available 8 Days 101000146,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

501.47 €

1 Available 8 Days 10500146,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

130.40 €

1 Available 8 Days 10100157,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,303.95 €

1 Available 8 Days 101000157,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

651.97 €

1 Available 8 Days 10500157,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

172.79 €

1 Available 5 Days 10100178BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,727.82 €

1 Available 5 Days 101000178BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

863.91 €

1 Available 5 Days 10500178BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

335.60 €

1 Available 5 Days 1010011210,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

3,355.94 €

1 Available 25 Days 10100011210,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,677.97 €

1 Available 5 Days 1050011210,5BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

504.28 €

1 Available 60 Days 1010011812,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

5,042.90 €

1 Available 8 Days 10100011812,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

2,521.45 €

1 Available 60 Days 1050011812,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

714.71 €

1 Available 5 Days 1010012514,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

7,147.07 €

1 Available 5 Days 10100012514,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

3,573.53 €

1 Available 5 Days 1050012514,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,041.65 €

1 Available 5 Days 1010013417,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

10,416.43 €

1 Available 46 Days 10100013417,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

5,208.22 €

1 Available 5 Days 1050013417,1BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

55.84 €

1 Available 5 Days 101000,7525,4BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalseNoneNoneNo

558.36 €

1 Available 5 Days 1010000,7525,4BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalseNoneNoneNo

111.67 €

1 Available 46 Days 102000,7525,4BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalseNoneNoneNo

167.52 €

1 Available 46 Days 103000,7525,4BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalseNoneNoneNo

279.19 €

1 Available 5 Days 105000,7525,4BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalseNoneNoneNo

34.60 €

1 Available 5 Days 1050--------------------

69.20 €

1 Available 46 Days 101000,7535,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

692.05 €

1 Available 46 Days 101000--------------------

346.03 €

1 Available 5 Days 10500--------------------

46.30 €

1 Available 5 Days 1050--------------------

92.60 €

1 Available 5 Days 10100--------------------

463.03 €

1 Available 5 Days 105000,7546,2BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

58.50 €

1 Available 46 Days 10500,7556,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

116.99 €

1 Available 8 Days 101000,7556,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,169.92 €

1 Available 8 Days 1010000,7556,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

584.97 €

1 Available 46 Days 105000,7556,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

140.42 €

1 Available 25 Days 101000,7577,3BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

702.06 €

1 Available 5 Days 105000,7577,3BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

102.29 €

1 Available 46 Days 10500,75129,9BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

204.55 €

1 Available 5 Days 101000,75129,9BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

2,045.53 €

1 Available 8 Days 1010000,75129,9BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,022.76 €

1 Available 5 Days 105000,75129,9BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

167.14 €

1 Available 5 Days 10500,751811,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

334.32 €

1 Available 8 Days 101000,751811,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

3,343.14 €

1 Available 46 Days 1010000,751811,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

1,671.57 €

1 Available 46 Days 105000,751811,7BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

229.04 €

1 Available 5 Days 10500,752513,8BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

458.09 €

1 Available 5 Days 101000,752513,8BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

4,580.76 €

1 Available 8 Days 1010000,752513,8BlackPVC (Polyvinyl Chloride)5008070Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueTrueNoneNoneNo

Loading...

Tech Support