ÖLFLEX® CLASSIC 110 BLACK 0,6 / 1 kV

ÖLFLEX® CLASSIC 110 BLACK 0,6 / 1 kV
  • Volume Discount
Benefits
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Weatherproof and therefore well suited for outdoor use
· Very robust due to reinforced outer sheath with a wall thickness of at least 18 mm

Application
· Suitable for medium mechanical stress
· For circuits that require a higher nominal voltage due to their installation
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· Suitable for outdoor use, subject to the temperature range
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Cable design also suitable for torsion applications in wind turbines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1120232/50
1120232/100
1120232/1000
1120232/500
1120233/50
1120233/100
1120233/1000
1120233/500
1120234/50
1120234/100
1120234/1000
1120234/500
1120235/50
1120235/100
1120235/1000
1120235/300
1120235/500
1120237/50
1120237/100
1120237/1000
1120237/500
1120241/50
1120241/100
1120241/1000
1120241/500
1120248/50
1120248/100
1120248/1000
1120248/300
1120248/500
1120251/50
1120251/100
1120251/1000
1120251/500
1120259/1000
1120259/500
1120266/50
1120266/100
1120266/1000
1120266/500
1120267/50
1120267/100
1120267/1000
1120267/300
1120267/500
1120268/50
1120268/100
1120268/1000
1120268/500
1120269/50
1120269/100
1120269/1000
1120269/300
1120269/500
1120270/50
1120270/100
1120270/1000
1120270/500
1120271/50
1120271/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

45.80 €

1 Available 8 Days 10500.7528.3False

91.59 €

1 Available 5 Days 101000.7528.3False

915.86 €

1 Available 8 Days 1010000.7528.3False

457.94 €

1 Available 8 Days 105000.7528.3False

55.47 €

1 Available 5 Days 10500.7538.7True

110.93 €

1 Available 5 Days 101000.7538.7True

1,109.38 €

1 Available 46 Days 1010000.7538.7True

554.70 €

1 Available 5 Days 105000.7538.7True

55.47 €

1 Available 8 Days 10500.7538.7False

110.93 €

1 Available 5 Days 101000.7538.7False

1,109.38 €

1 Available 32 Days 1010000.7538.7False

554.70 €

1 Available 8 Days 105000.7538.7False

70.75 €

1 Available 8 Days 10500.7549.2True

141.48 €

1 Available 5 Days 101000.7549.2True

1,414.89 €

1 Available 5 Days 1010000.7549.2True

424.46 €

1 Available 5 Days 103000.7549.2True

707.46 €

1 Available 5 Days 105000.7549.2True

82.49 €

1 Available 5 Days 10500.7559.9True

164.96 €

1 Available 5 Days 101000.7559.9True

1,649.58 €

1 Available 5 Days 1010000.7559.9True

824.81 €

1 Available 5 Days 105000.7559.9True

110.57 €

1 Available 8 Days 10500.75710.7True

221.15 €

1 Available 5 Days 101000.75710.7True

2,211.46 €

1 Available 5 Days 1010000.75710.7True

1,105.74 €

1 Available 5 Days 105000.75710.7True

179.55 €

1 Available 5 Days 10500.751213.4True

359.10 €

1 Available 5 Days 101000.751213.4True

3,591.04 €

1 Available 5 Days 1010000.751213.4True

1,077.32 €

1 Available 32 Days 103000.751213.4True

1,795.51 €

1 Available 5 Days 105000.751213.4True

268.56 €

1 Available 8 Days 10500.751815.4True

537.15 €

1 Available 8 Days 101000.751815.4True

5,371.47 €

1 Available 46 Days 1010000.751815.4True

2,685.74 €

1 Available 5 Days 105000.751815.4True

11,588.68 €

1 Available Quote 1010000.754121.6True

5,794.35 €

1 Available 5 Days 105000.754121.6True

51.94 €

1 Available 8 Days 1050128.6False

103.86 €

1 Available 5 Days 10100128.6False

1,038.72 €

1 Available 5 Days 101000128.6False

519.35 €

1 Available 5 Days 10500128.6False

63.78 €

1 Available 5 Days 1050139True

127.55 €

1 Available 5 Days 10100139True

1,275.56 €

1 Available 8 Days 101000139True

382.66 €

1 Available 8 Days 10300139True

637.79 €

1 Available 8 Days 10500139True

65.76 €

1 Available 46 Days 1050139False

131.52 €

1 Available 46 Days 10100139False

1,315.23 €

1 Available 8 Days 101000139False

657.62 €

1 Available 5 Days 10500139False

79.71 €

1 Available 8 Days 1050149.6True

159.46 €

1 Available 8 Days 10100149.6True

1,594.41 €

1 Available 5 Days 101000149.6True

478.33 €

1 Available 5 Days 10300149.6True

797.22 €

1 Available 5 Days 10500149.6True

84.76 €

1 Available 5 Days 1050149.6False

169.56 €

1 Available 5 Days 10100149.6False

1,695.41 €

1 Available 32 Days 101000149.6False

847.72 €

1 Available 5 Days 10500149.6False

102.61 €

1 Available 5 Days 10501510.4True

205.25 €

1 Available 5 Days 101001510.4True

Loading...

Basic information

Colour outer sheath Black Material outer sheath PVC (Polyvinyl Chloride) Nominal voltage U 1000
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) False Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360