Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
196.28 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 2 | 7.1 | False | ||
392.57 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2 | 7.1 | False | ||
3,925.73 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 7.1 | False | ||
1,962.87 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 7.1 | False | ||
212.40 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 7.4 | True | ||
424.78 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 7.4 | True | ||
4,247.92 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 3 | 7.4 | True | ||
2,123.95 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 7.4 | True | ||
202.78 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 7.4 | False | ||
405.56 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 7.4 | False | ||
4,055.75 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 7.4 | False | ||
2,027.87 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 7.4 | False | ||
228.75 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 4 | 8 | True | ||
457.52 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 8 | True | ||
4,575.10 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 8 | True | ||
2,287.55 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 8 | True | ||
245.79 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 4 | 8 | False | ||
491.58 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 8 | False | ||
4,915.77 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 8 | False | ||
2,457.88 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 8 | False | ||
317.05 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 5 | 8.6 | True | ||
634.12 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 5 | 8.6 | True | ||
6,341.12 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 5 | 8.6 | True | ||
3,170.56 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 5 | 8.6 | True | ||
343.91 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 9.1 | True | ||
687.84 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 7 | 9.1 | True | ||
6,878.30 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 9.1 | True | ||
3,439.15 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 7 | 9.1 | True | ||
532.88 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 12 | 11.5 | True | ||
1,065.77 € | 1 | Available | 46 Days | 10 | 100 | 0.5 | 12 | 11.5 | True | ||
10,657.72 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 12 | 11.5 | True | ||
5,328.85 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 11.5 | True | ||
207.85 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 2 | 7.7 | False | ||
415.70 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 7.7 | False | ||
4,157.09 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 7.7 | False | ||
2,078.53 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 2 | 7.7 | False | ||
237.95 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 3 | 8 | True | ||
475.90 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 8 | True | ||
4,758.94 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 8 | True | ||
2,379.47 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 3 | 8 | True | ||
240.12 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 3 | 8 | False | ||
480.23 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 8 | False | ||
4,802.27 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 8 | False | ||
2,401.13 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 8 | False | ||
254.67 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 4 | 8.5 | True | ||
509.35 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 8.5 | True | ||
5,093.45 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 8.5 | True | ||
2,546.74 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 4 | 8.5 | True | ||
253.61 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 4 | 8.5 | False | ||
507.22 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 8.5 | False | ||
5,072.12 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 8.5 | False | ||
2,536.07 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 4 | 8.5 | False | ||
334.48 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 5 | 9.3 | True | ||
668.98 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 5 | 9.3 | True | ||
6,689.82 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 5 | 9.3 | True | ||
3,344.90 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 5 | 9.3 | True | ||
338.13 € | 1 | Available | 60 Days | 10 | 50 | 0.75 | 5 | 9.3 | False | ||
676.26 € | 1 | Available | 60 Days | 10 | 100 | 0.75 | 5 | 9.3 | False | ||
6,762.65 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 5 | 9.3 | False | ||
3,381.32 € | 1 | Available | Quote | 10 | 500 | 0.75 | 5 | 9.3 | False |
Loading...
Colour outer sheath | Grey | Material outer sheath | Other | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | Other | Flame retardant | In accordance with EN 60332-3-24 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes