ÖLFLEX® CLASSIC 110 CY

ÖLFLEX® CLASSIC 110 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· VDE-tested quality
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Space-saving due to reduced wall thicknesses

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1135003/100
1135003/1000
1135003/500
1135004/100
1135004/1000
1135004/500
1135005/100
1135005/1000
1135005/500
1135007/100
1135007/1000
1135007/500
1135012/100
1135012/1000
1135012/500
1135018/50
1135018/100
1135018/1000
1135018/500
1135025/50
1135025/1000
1135025/500
1135030/50
1135030/1000
1135030/500
1135040/50
1135040/1000
1135040/500
1135103/100
1135103/1000
1135103/500
1135104/100
1135104/1000
1135104/500
1135105/100
1135105/1000
1135105/500
1135107/100
1135107/1000
1135107/500
1135112/50
1135112/100
1135112/1000
1135112/500
1135118/50
1135118/1000
1135118/500
1135125/50
1135125/1000
1135125/500
1135134/1000
1135134/500
1135141/1000
1135141/500
1135203/100
1135203/1000
1135203/500
1135204/100
1135204/1000
1135204/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

162.45 €

1 Available 5 Days 101000.537.3True

1,624.43 €

1 Available 8 Days 1010000.537.3True

812.22 €

1 Available 5 Days 105000.537.3True

199.97 €

1 Available 8 Days 101000.547.9True

1,999.63 €

1 Available 5 Days 1010000.547.9True

999.82 €

1 Available 8 Days 105000.547.9True

232.00 €

1 Available 8 Days 101000.558.4True

2,319.98 €

1 Available 25 Days 1010000.558.4True

1,160.01 €

1 Available 8 Days 105000.558.4True

283.90 €

1 Available 5 Days 101000.578.9True

2,839.01 €

1 Available 8 Days 1010000.578.9True

1,419.52 €

1 Available 5 Days 105000.578.9True

457.36 €

1 Available 5 Days 101000.51211.3True

4,573.65 €

1 Available 8 Days 1010000.51211.3True

2,286.84 €

1 Available 5 Days 105000.51211.3True

301.75 €

1 Available 46 Days 10500.51813.3True

603.50 €

1 Available 46 Days 101000.51813.3True

6,035.03 €

1 Available 46 Days 1010000.51813.3True

3,017.52 €

1 Available 5 Days 105000.51813.3True

384.24 €

1 Available 8 Days 10500.52515.2True

7,684.58 €

1 Available 46 Days 1010000.52515.2True

3,842.30 €

1 Available 8 Days 105000.52515.2True

492.69 €

1 Available 46 Days 10500.53016.1True

9,853.70 €

1 Available 46 Days 1010000.53016.1True

4,926.85 €

1 Available 8 Days 105000.53016.1True

556.98 €

1 Available 46 Days 10500.54018.2True

11,139.63 €

1 Available 46 Days 1010000.54018.2True

5,569.82 €

1 Available 5 Days 105000.54018.2True

177.87 €

1 Available 5 Days 101000.7537.9True

1,778.63 €

1 Available 5 Days 1010000.7537.9True

889.32 €

1 Available 5 Days 105000.7537.9True

206.25 €

1 Available 8 Days 101000.7548.4True

2,062.48 €

1 Available 5 Days 1010000.7548.4True

1,031.23 €

1 Available 5 Days 105000.7548.4True

250.12 €

1 Available 5 Days 101000.7558.9True

2,501.18 €

1 Available 5 Days 1010000.7558.9True

1,250.58 €

1 Available 5 Days 105000.7558.9True

305.77 €

1 Available 5 Days 101000.7579.7True

3,057.74 €

1 Available 5 Days 1010000.7579.7True

1,528.87 €

1 Available 5 Days 105000.7579.7True

242.65 €

1 Available 8 Days 10500.751212.3True

485.28 €

1 Available 5 Days 101000.751212.3True

4,852.92 €

1 Available 8 Days 1010000.751212.3True

2,426.45 €

1 Available 5 Days 105000.751212.3True

364.12 €

1 Available 5 Days 10500.751814.5True

7,282.23 €

1 Available 46 Days 1010000.751814.5True

3,641.12 €

1 Available 8 Days 105000.751814.5True

449.66 €

1 Available 46 Days 10500.752516.6True

8,993.22 €

1 Available 5 Days 1010000.752516.6True

4,496.62 €

1 Available 5 Days 105000.752516.6True

11,213.75 €

1 Available 46 Days 1010000.753418.9True

5,606.88 €

1 Available 8 Days 105000.753418.9True

15,461.63 €

1 Available 98 Days 1010000.754120.6True

7,730.82 €

1 Available 5 Days 105000.754120.6True

201.76 €

1 Available 5 Days 10100138.2True

2,017.65 €

1 Available 5 Days 101000138.2True

1,008.83 €

1 Available 5 Days 10500138.2True

232.42 €

1 Available 5 Days 10100148.7True

2,324.18 €

1 Available 5 Days 101000148.7True

1,162.09 €

1 Available 5 Days 10500148.7True

Loading...

Basic information

Colour outer sheath Other Material outer sheath PVC (Polyvinyl Chloride) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) False Screen over stranding Braiding Screen over stranding element None
Stranding element No

Tech Support