Mouse over image to enlarge
Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
202.85 € ( 241.39 € ) | 5 working days |
2,028.53 € ( 2,413.95 € ) | 8 working days |
1,014.27 € ( 1,206.98 € ) | 5 working days |
227.23 € ( 270.40 € ) | 5 working days |
2,272.40 € ( 2,704.16 € ) | 8 working days |
1,136.20 € ( 1,352.08 € ) | 8 working days |
253.98 € ( 302.24 € ) | 8 working days |
2,539.85 € ( 3,022.42 € ) | 5 working days |
1,269.93 € ( 1,511.22 € ) | 5 working days |
257.81 € ( 306.79 € ) | 8 working days |
2,578.18 € ( 3,068.03 € ) | 25 working days |
1,289.10 € ( 1,534.03 € ) | 8 working days |
151.32 € ( 180.07 € ) | 5 working days |
302.62 € ( 360.12 € ) | 5 working days |
3,026.32 € ( 3,601.32 € ) | 25 working days |
1,513.15 € ( 1,800.65 € ) | 5 working days |
184.48 € ( 219.53 € ) | 5 working days |
368.98 € ( 439.09 € ) | 5 working days |
3,689.77 € ( 4,390.83 € ) | 8 working days |
1,844.88 € ( 2,195.41 € ) | 5 working days |
301.58 € ( 358.88 € ) | 8 working days |
6,031.53 € ( 7,177.52 € ) | 46 working days |
3,015.77 € ( 3,588.77 € ) | 5 working days |
7,885.94 € ( 9,384.27 € ) | 46 working days |
3,942.96 € ( 4,692.12 € ) | 5 working days |
10,551.11 € ( 12,555.82 € ) | 25 working days |
5,275.57 € ( 6,277.93 € ) | 5 working days |
215.38 € ( 256.30 € ) | 5 working days |
2,153.65 € ( 2,562.84 € ) | 25 working days |
1,076.83 € ( 1,281.43 € ) | 5 working days |
247.42 € ( 294.43 € ) | 8 working days |
2,474.08 € ( 2,944.16 € ) | 5 working days |
1,237.06 € ( 1,472.10 € ) | 5 working days |
244.95 € ( 291.49 € ) | 8 working days |
2,449.41 € ( 2,914.80 € ) | 5 working days |
1,224.72 € ( 1,457.42 € ) | 5 working days |
294.21 € ( 350.11 € ) | 5 working days |
2,942.08 € ( 3,501.08 € ) | 5 working days |
1,471.05 € ( 1,750.55 € ) | 5 working days |
293.20 € ( 348.91 € ) | 5 working days |
2,931.91 € ( 3,488.97 € ) | 5 working days |
1,465.97 € ( 1,744.50 € ) | 5 working days |
166.91 € ( 198.62 € ) | 25 working days |
333.83 € ( 397.26 € ) | 8 working days |
3,338.35 € ( 3,972.64 € ) | 8 working days |
1,669.18 € ( 1,986.32 € ) | 5 working days |
207.21 € ( 246.58 € ) | 7 working days |
4,143.97 € ( 4,931.32 € ) | 5 working days |
2,071.98 € ( 2,465.66 € ) | 5 working days |
344.16 € ( 409.55 € ) | 5 working days |
6,883.05 € ( 8,190.83 € ) | 25 working days |
3,441.52 € ( 4,095.41 € ) | 5 working days |
9,169.31 € ( 10,911.48 € ) | 5 working days |
4,584.67 € ( 5,455.76 € ) | 5 working days |
11,949.94 € ( 14,220.43 € ) | 46 working days |
5,974.97 € ( 7,110.21 € ) | 5 working days |
133.77 € ( 159.19 € ) | 8 working days |
267.52 € ( 318.35 € ) | 5 working days |
2,675.40 € ( 3,183.73 € ) | 5 working days |
1,337.69 € ( 1,591.85 € ) | 5 working days |
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Weatherproof and therefore well suited for outdoor use
· Very robust due to reinforced outer sheath with a wall thickness of at least 18 mm
· Additional robustness thanks to the extruded inner sheath
Application
· Suitable for medium mechanical stress
· For circuits that require a higher nominal voltage due to their installation
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· Suitable for outdoor use, subject to the temperature range
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance