ÖLFLEX® CLASSIC 115 CY

ÖLFLEX® CLASSIC 115 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Space-saving due to reduced wall thicknesses
· Doing away with the inner sheath results in lower weight and smaller outer diameters
· Tested resistance to ECOLAB® disinfectants and cleaning agents

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Cable design also suitable for torsion applications in wind turbines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1136003/100
1136003/1000
1136003/500
1136004/100
1136004/1000
1136004/500
1136005/100
1136005/1000
1136005/500
1136007/100
1136007/1000
1136007/500
1136012/100
1136012/1000
1136012/500
1136018/100
1136018/1000
1136018/500
1136025/50
1136025/1000
1136025/500
1136103/100
1136103/1000
1136103/500
1136104/100
1136104/1000
1136104/500
1136105/100
1136105/1000
1136105/500
1136107/100
1136107/1000
1136107/500
1136112/100
1136112/1000
1136112/500
1136118/50
1136118/100
1136118/1000
1136118/500
1136125/50
1136125/1000
1136125/500
1136203/100
1136203/1000
1136203/500
1136204/100
1136204/1000
1136204/500
1136205/100
1136205/1000
1136205/500
1136207/100
1136207/1000
1136207/500
1136212/50
1136212/100
1136212/1000
1136212/500
1136218/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

146.83 €

1 Available 5 Days 101000.536.1True

1,468.40 €

1 Available 32 Days 1010000.536.1True

734.20 €

1 Available 5 Days 105000.536.1True

154.11 €

1 Available 5 Days 101000.546.5True

1,541.18 €

1 Available 5 Days 1010000.546.5True

770.58 €

1 Available 5 Days 105000.546.5True

174.95 €

1 Available 8 Days 101000.557True

1,749.50 €

1 Available 32 Days 1010000.557True

874.75 €

1 Available 8 Days 105000.557True

258.19 €

1 Available 5 Days 101000.577.5True

2,582.07 €

1 Available 5 Days 1010000.577.5True

1,291.03 €

1 Available 5 Days 105000.577.5True

396.00 €

1 Available 5 Days 101000.5129.9True

3,959.98 €

1 Available 5 Days 1010000.5129.9True

1,979.99 €

1 Available 5 Days 105000.5129.9True

508.64 €

1 Available 8 Days 101000.51811.5True

5,086.27 €

1 Available 8 Days 1010000.51811.5True

2,543.14 €

1 Available 5 Days 105000.51811.5True

384.94 €

1 Available 5 Days 10500.52513.4True

7,699.09 €

1 Available 98 Days 1010000.52513.4True

3,849.56 €

1 Available 5 Days 105000.52513.4True

157.91 €

1 Available 8 Days 101000.7536.5True

1,578.99 €

1 Available 8 Days 1010000.7536.5True

789.50 €

1 Available 8 Days 105000.7536.5True

175.46 €

1 Available 5 Days 101000.7547True

1,754.59 €

1 Available 5 Days 1010000.7547True

877.28 €

1 Available 5 Days 105000.7547True

212.34 €

1 Available 5 Days 101000.7557.7True

2,123.37 €

1 Available 5 Days 1010000.7557.7True

1,061.68 €

1 Available 5 Days 105000.7557.7True

269.96 €

1 Available 5 Days 101000.7578.3True

2,699.61 €

1 Available 5 Days 1010000.7578.3True

1,349.80 €

1 Available 5 Days 105000.7578.3True

410.27 €

1 Available 5 Days 101000.751210.9True

4,102.61 €

1 Available 5 Days 1010000.751210.9True

2,051.32 €

1 Available 5 Days 105000.751210.9True

349.13 €

1 Available 8 Days 10500.751812.7True

698.28 €

1 Available 5 Days 101000.751812.7True

6,982.59 €

1 Available 5 Days 1010000.751812.7True

3,491.31 €

1 Available 5 Days 105000.751812.7True

420.96 €

1 Available 46 Days 10500.752514.8True

8,419.48 €

1 Available 46 Days 1010000.752514.8True

4,209.75 €

1 Available 46 Days 105000.752514.8True

161.54 €

1 Available 5 Days 10100136.8True

1,615.35 €

1 Available 8 Days 101000136.8True

807.67 €

1 Available 8 Days 10500136.8True

206.25 €

1 Available 5 Days 10100147.3True

2,062.57 €

1 Available 39 Days 101000147.3True

1,031.29 €

1 Available 5 Days 10500147.3True

246.64 €

1 Available 5 Days 10100158.1True

2,466.50 €

1 Available 5 Days 101000158.1True

1,233.25 €

1 Available 5 Days 10500158.1True

323.50 €

1 Available 5 Days 10100178.8True

3,234.97 €

1 Available 5 Days 101000178.8True

1,617.48 €

1 Available 5 Days 10500178.8True

255.86 €

1 Available 8 Days 105011211.5True

511.72 €

1 Available 5 Days 1010011211.5True

5,117.09 €

1 Available 8 Days 10100011211.5True

2,558.56 €

1 Available 8 Days 1050011211.5True

370.11 €

1 Available 8 Days 105011813.9True

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PVC (Polyvinyl Chloride) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) False Screen over stranding Braiding Screen over stranding element None
Stranding element No

Tech Support