Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
64.47 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 2 | 5.9 | False | |
128.93 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 5.9 | False | |
1,289.25 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 5.9 | False | |
644.64 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 5.9 | False | |
84.56 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 3 | 6.2 | True | |
169.13 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 6.2 | True | |
1,691.26 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 6.2 | True | |
845.64 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 6.2 | True | |
88.61 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 3 | 6.2 | False | |
177.23 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 6.2 | False | |
1,772.26 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 6.2 | False | |
886.14 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 6.2 | False | |
94.70 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 4 | 6.6 | True | |
189.39 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 6.6 | True | |
1,893.95 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 6.6 | True | |
946.96 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 6.6 | True | |
98.03 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 4 | 6.6 | False | |
196.06 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 6.6 | False | |
1,960.62 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 6.6 | False | |
980.30 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 6.6 | False | |
122.41 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 5 | 7.1 | True | |
244.82 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 5 | 7.1 | True | |
2,448.13 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 5 | 7.1 | True | |
1,224.07 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 5 | 7.1 | True | |
123.57 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 5 | 7.1 | False | |
247.15 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 5 | 7.1 | False | |
2,471.47 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 5 | 7.1 | False | |
1,235.73 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 5 | 7.1 | False | |
145.81 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 7.7 | True | |
291.63 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 7.7 | True | |
2,916.34 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 7.7 | True | |
1,458.16 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 7 | 7.7 | True | |
146.95 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 7 | 7.7 | False | |
293.89 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 7 | 7.7 | False | |
2,939.00 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 7 | 7.7 | False | |
1,469.49 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 7 | 7.7 | False | |
219.89 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 12 | 10.1 | True | |
439.75 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 10.1 | True | |
4,397.58 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 12 | 10.1 | True | |
2,198.79 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 12 | 10.1 | True | |
278.02 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 18 | 11.8 | True | |
556.03 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 18 | 11.8 | True | |
5,560.34 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 18 | 11.8 | True | |
2,780.17 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 18 | 11.8 | True | |
426.48 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 25 | 13.7 | True | |
8,529.52 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 25 | 13.7 | True | |
4,264.77 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 25 | 13.7 | True | |
70.30 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 2 | 6.3 | False | |
140.60 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2 | 6.3 | False | |
1,405.93 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 6.3 | False | |
702.97 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 2 | 6.3 | False | |
89.70 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 3 | 6.6 | True | |
179.41 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 3 | 6.6 | True | |
1,793.95 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 6.6 | True | |
896.98 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 3 | 6.6 | True | |
92.41 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 3 | 6.6 | False | |
184.84 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 3 | 6.6 | False | |
1,848.29 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 6.6 | False | |
924.15 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 3 | 6.6 | False | |
110.88 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 4 | 7.1 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | Other | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | Other | Flame retardant | In accordance with EN 60332-3-24 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | False | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes