ÖLFLEX® CLASSIC FD 810 P

ÖLFLEX® CLASSIC FD 810 P

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”)
· Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts
· Highly flexible cable design means excellent product performance
· Shorter core stranding allows very small bending radii

Application
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain
· The PUR outer sheath withstands high mechanical loads
· For use in control, regulating and measurement circuits
· Can be used in dry, wet and especially in harsh and oily environments
· Suitable for outdoor use, subject to the temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0026300/100
0026300/1000
0026300/500
0026301/100
0026301/1000
0026301/500
0026302/100
0026302/1000
0026302/500
0026303/100
0026303/1000
0026303/500
0026304/100
0026304/1000
0026304/500
0026305/100
0026305/1000
0026305/500
0026306/50
0026306/100
0026306/1000
0026306/500
0026319/100
0026319/1000
0026319/500
0026320/100
0026320/1000
0026320/500
0026321/100
0026321/1000
0026321/500
0026322/100
0026322/1000
0026322/500
0026323/100
0026323/1000
0026323/500
0026324/50
0026324/100
0026324/1000
0026324/500
0026326/50
0026326/100
0026326/1000
0026326/500
0026327/50
0026327/1000
0026327/500
0026330/100
0026330/1000
0026330/500
0026331/100
0026331/1000
0026331/500
0026332/100
0026332/1000
0026332/500
0026333/100
0026333/1000
0026333/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

217.90 €

1 Available 8 Days 101000.525.3False

2,179.02 €

1 Available 46 Days 1010000.525.3False

1,089.52 €

1 Available 5 Days 105000.525.3False

236.43 €

1 Available 5 Days 101000.535.7True

2,364.37 €

1 Available 60 Days 1010000.535.7True

1,182.18 €

1 Available 5 Days 105000.535.7True

261.98 €

1 Available 5 Days 101000.546.3True

2,619.88 €

1 Available 69 Days 1010000.546.3True

1,309.93 €

1 Available 5 Days 105000.546.3True

345.56 €

1 Available 5 Days 101000.556.8True

3,455.72 €

1 Available 5 Days 1010000.556.8True

1,727.87 €

1 Available 8 Days 105000.556.8True

441.03 €

1 Available 5 Days 101000.578True

4,410.42 €

1 Available 5 Days 1010000.578True

2,205.20 €

1 Available 5 Days 105000.578True

676.53 €

1 Available 5 Days 101000.5129.5True

6,765.30 €

1 Available 5 Days 1010000.5129.5True

3,382.64 €

1 Available 5 Days 105000.5129.5True

449.09 €

1 Available 46 Days 10500.51811.4True

898.17 €

1 Available 5 Days 101000.51811.4True

8,981.70 €

1 Available 82 Days 1010000.51811.4True

4,490.85 €

1 Available 5 Days 105000.51811.4True

228.43 €

1 Available 8 Days 101000.7525.7False

2,284.37 €

1 Available 46 Days 1010000.7525.7False

1,142.18 €

1 Available 5 Days 105000.7525.7False

250.27 €

1 Available 46 Days 101000.7536.2True

2,502.72 €

1 Available 8 Days 1010000.7536.2True

1,251.37 €

1 Available 5 Days 105000.7536.2True

284.65 €

1 Available 5 Days 101000.7546.8True

2,846.56 €

1 Available 46 Days 1010000.7546.8True

1,423.29 €

1 Available 5 Days 105000.7546.8True

347.37 €

1 Available 46 Days 101000.7557.4True

3,473.59 €

1 Available 46 Days 1010000.7557.4True

1,736.80 €

1 Available 5 Days 105000.7557.4True

504.60 €

1 Available 8 Days 101000.7578.9True

5,045.96 €

1 Available 8 Days 1010000.7578.9True

2,522.99 €

1 Available 5 Days 105000.7578.9True

383.75 €

1 Available 46 Days 10500.751210.6True

767.48 €

1 Available 8 Days 101000.751210.6True

7,674.87 €

1 Available 8 Days 1010000.751210.6True

3,837.43 €

1 Available 8 Days 105000.751210.6True

451.59 €

1 Available 5 Days 10500.751812.7True

903.17 €

1 Available 46 Days 101000.751812.7True

9,031.64 €

1 Available 46 Days 1010000.751812.7True

4,515.82 €

1 Available 5 Days 105000.751812.7True

617.83 €

1 Available 5 Days 10500.752515.2True

12,356.75 €

1 Available 46 Days 1010000.752515.2True

6,178.39 €

1 Available 5 Days 105000.752515.2True

248.18 €

1 Available 8 Days 10100126.1False

2,481.89 €

1 Available 8 Days 101000126.1False

1,240.93 €

1 Available 5 Days 10500126.1False

281.00 €

1 Available 8 Days 10100136.6True

2,810.06 €

1 Available 5 Days 101000136.6True

1,405.04 €

1 Available 5 Days 10500136.6True

323.24 €

1 Available 5 Days 10100147.3True

3,232.25 €

1 Available 5 Days 101000147.3True

1,616.13 €

1 Available 5 Days 10500147.3True

375.63 €

1 Available 5 Days 10100158True

3,756.29 €

1 Available 5 Days 101000158True

1,878.14 €

1 Available 5 Days 10500158True

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PUR (Polyurethane) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 6 = very flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) True Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support