ÖLFLEX® CRANE VS (N)SHTÖU

ÖLFLEX® CRANE VS (N)SHTÖU

Click on this image to zoom in.

Click on this image to zoom in.

  • ÖLFLEX® CRANE VS (N)SHTÖU
  • ÖLFLEX® CRANE VS (N)SHTÖU
  • Volume Discount
ÖLFLEX® CRANE VS (N)SHTÖU - Low voltage power cable for outdoor use and crane applications/conveyour technology. Reelable, U0/U: 0,6/1kV
Reelable cables for medium to high mechanical stress
Reinforced outer sheath design
Central and tear-resistant supportingelement
Suitable for extreme tensile stress

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0044008/1000
0044008/500
0044009/1000
0044009/500
0044010/100
0044010/1000
0044010/500
0044011/1000
0044011/500
0044015/1000
0044015/500
0044016/1000
0044016/500
0044036/1000
0044036/500
00440223/1000
00440223/500
00440233/1000
00440233/500
00440243/1000
00440243/500
00440253/1000
00440253/500
00440263/500
00440283/500
00440293/250
00440323/1000
00440323/500
00440333/1000
00440333/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)
Core identification

25,346.23 €

1 Available Quote 1010001.5718.8Numbers

12,673.12 €

1 Available 7 Days 105001.5718.8Numbers

30,227.40 €

1 Available Quote 1010001.51225.3Numbers

15,113.70 €

1 Available 7 Days 105001.51225.3Numbers

3,783.92 €

1 Available 67 Days 101001.51825.3Numbers

37,839.10 €

1 Available Quote 1010001.51825.3Numbers

18,919.55 €

1 Available 67 Days 105001.51825.3Numbers

41,989.47 €

1 Available Quote 1010001.52430.1Numbers

20,994.73 €

1 Available 5 Days 105001.52430.1Numbers

27,454.06 €

1 Available Quote 1010002.5721.6Numbers

13,727.04 €

1 Available 67 Days 105002.5721.6Numbers

37,617.33 €

1 Available Quote 1010002.51229.4Numbers

18,808.66 €

1 Available 5 Days 105002.51229.4Numbers

65,887.55 €

1 Available Quote 1010001.53634Numbers

32,943.77 €

1 Available 81 Days 105001.53634Numbers

38,410.24 €

1 Available Quote 10100010423.4Colour

19,205.12 €

1 Available 67 Days 1050010423.4Colour

46,039.26 €

1 Available Quote 10100016425.5Colour

23,019.64 €

1 Available 8 Days 1050016425.5Colour

58,645.73 €

1 Available Quote 10100025432.6Colour

29,322.87 €

1 Available 5 Days 1050025432.6Colour

76,184.46 €

1 Available Quote 10100035434.8Colour

38,092.23 €

1 Available 10 Days 1050035434.8Colour

59,736.06 €

1 Available 67 Days 1050050440.6Colour

67,093.80 €

1 Available 10 Days 1050070444.8Colour

45,712.33 €

1 Available 5 Days 1025095451.2Colour

60,604.96 €

1 Available Quote 10100016527.5Colour

30,302.49 €

1 Available 67 Days 1050016527.5Colour

23,234.78 €

1 Available Quote 1010004519.6Colour

11,617.39 €

1 Available 67 Days 105004519.6Colour

Loading...

  1. 1

Basic information

Colour outer sheath Yellow Material outer sheath Other Protection conductor Included
Nominal voltage UO 0.6 Nominal voltage U 1 Operating temperature, fix 60
Operating temperature, flexible 80 Concentric conductor None Conductor category Class 5 = flexible
Core insulation Other Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen False Shape of conductor Round

Tech Support