Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
565.43 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 3 | 10.7 | True | ||
1,130.88 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 3 | 10.7 | True | ||
5,654.38 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 3 | 10.7 | True | ||
642.53 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 4 | 11.7 | True | ||
1,285.07 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 4 | 11.7 | True | ||
6,425.33 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 11.7 | True | ||
770.74 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 5 | 12.8 | True | ||
1,541.49 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 12.8 | True | ||
7,707.38 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 12.8 | True | ||
1,113.48 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 7 | 15.6 | True | ||
11,134.78 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 15.6 | True | ||
1,328.12 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 12 | 18 | True | ||
13,281.10 € | 1 | Available | 46 Days | 10 | 500 | 2.5 | 12 | 18 | True | ||
18,418.08 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 18 | 21.5 | True | ||
25,899.48 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 25 | 26.5 | True | ||
498.60 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 6.7 | False | ||
2,493.04 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 6.7 | False | ||
522.20 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 7.1 | True | ||
2,610.97 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 7.1 | True | ||
673.12 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 5 | 8.2 | True | ||
3,365.57 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 8.2 | True | ||
744.10 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 6 | 8.7 | True | ||
3,720.49 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 6 | 8.7 | True | ||
898.44 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 9.5 | True | ||
4,492.25 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 7 | 9.5 | True | ||
593.58 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 12 | 10.9 | True | ||
1,187.16 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 10.9 | True | ||
5,935.86 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 12 | 10.9 | True | ||
808.00 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 18 | 12.9 | True | ||
1,616.01 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 18 | 12.9 | True | ||
8,080.06 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 18 | 12.9 | True | ||
926.49 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 20 | 13.5 | True | ||
1,853.01 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 20 | 13.5 | True | ||
9,265.02 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 20 | 13.5 | True | ||
1,139.67 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 25 | 15.6 | True | ||
11,396.63 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 25 | 15.6 | True | ||
1,308.33 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 30 | 15.8 | True | ||
13,083.27 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 30 | 15.8 | True | ||
1,454.33 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 36 | 16.9 | True | ||
14,543.29 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 36 | 16.9 | True | ||
559.52 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2 | 7.2 | False | ||
2,797.56 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 2 | 7.2 | False | ||
645.44 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 3 | 7.6 | True | ||
3,227.22 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 7.6 | True | ||
701.76 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 8.3 | True | ||
3,508.81 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 4 | 8.3 | True | ||
822.72 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 5 | 8.9 | True | ||
4,113.58 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 5 | 8.9 | True | ||
529.04 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 7 | 10.6 | True | ||
1,058.07 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 7 | 10.6 | True | ||
5,290.35 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 7 | 10.6 | True | ||
706.78 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 12 | 12.1 | True | ||
1,413.59 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 12 | 12.1 | True | ||
7,067.89 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 12 | 12.1 | True | ||
999.50 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 18 | 14.6 | True | ||
9,994.99 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 18 | 14.6 | True | ||
1,423.30 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 25 | 17.7 | True | ||
14,232.97 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 25 | 17.7 | True | ||
2,030.26 € | 1 | Available | 70 Days | 10 | 50 | 0.75 | 36 | 19.5 | True | ||
20,302.73 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 36 | 19.5 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible |
Core identification | Numbers | Core insulation | Copolymer, thermoplastic | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes