• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ÖLFLEX® FD 855 P

ÖLFLEX® FD 855 P
  • Volume Discount
ÖLFLEX® FD 855 P - Halogen-free power and control cable for power chain use in harsh conditions with UL/cUL AWM certification
Halogen-free, highly flexible control cable with abrasion and oil resistant PUR sheath - certified
Extended Line - Long travel lengths or high acceleration
UL/cUL certified for North America

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0027370/50
0027370/100
0027370/300
0027370/500
0027371/50
0027371/100
0027371/300
0027371/500
0027372/50
0027372/100
0027372/500
0027373/50
0027373/100
0027373/300
0027373/500
0027374/50
0027374/100
0027374/500
0027375/100
0027375/500
0027376/50
0027376/100
0027376/500
0027530/50
0027530/100
0027530/300
0027530/500
0027531/50
0027531/100
0027531/500
0027532/50
0027532/100
0027532/300
0027532/500
0027533/50
0027533/100
0027533/500
0027534/50
0027534/100
0027534/300
0027534/500
0027535/50
0027535/100
0027535/300
0027535/500
0027536/50
0027536/100
0027536/300
0027536/500
0027537/50
0027537/100
0027537/500
0027538/50
0027538/100
0027538/300
0027538/500
0027540/50
0027540/100
0027540/500
0027541/50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

322.21 €

1 Available 8 Days 10502.538.9True

644.44 €

1 Available 8 Days 101002.538.9True

1,933.32 €

1 Available 5 Days 103002.538.9True

3,222.18 €

1 Available 5 Days 105002.538.9True

414.62 €

1 Available 5 Days 10502.549.9True

829.22 €

1 Available 5 Days 101002.549.9True

2,487.67 €

1 Available 25 Days 103002.549.9True

4,146.12 €

1 Available 5 Days 105002.549.9True

518.93 €

1 Available 46 Days 10502.5511True

1,037.87 €

1 Available 8 Days 101002.5511True

5,189.36 €

1 Available 5 Days 105002.5511True

762.25 €

1 Available 39 Days 10502.5713.4True

1,524.50 €

1 Available 8 Days 101002.5713.4True

4,573.49 €

1 Available 39 Days 103002.5713.4True

7,622.47 €

1 Available 8 Days 105002.5713.4True

933.33 €

1 Available 46 Days 10502.51215.8True

1,866.67 €

1 Available 46 Days 101002.51215.8True

9,333.33 €

1 Available 46 Days 105002.51215.8True

2,628.15 €

1 Available 8 Days 101002.51818.9True

13,140.78 €

1 Available 8 Days 105002.51818.9True

1,861.25 €

1 Available 46 Days 10502.52523.5True

3,722.50 €

1 Available 46 Days 101002.52523.5True

18,612.50 €

1 Available 5 Days 105002.52523.5True

120.43 €

1 Available 5 Days 10500.525.1False

240.89 €

1 Available 5 Days 101000.525.1False

722.65 €

1 Available 5 Days 103000.525.1False

1,204.42 €

1 Available 5 Days 105000.525.1False

133.88 €

1 Available 8 Days 10500.535.5True

267.75 €

1 Available 25 Days 101000.535.5True

1,338.77 €

1 Available 8 Days 105000.535.5True

186.26 €

1 Available 8 Days 10500.556.6True

372.53 €

1 Available 5 Days 101000.556.6True

1,117.60 €

1 Available 25 Days 103000.556.6True

1,862.67 €

1 Available 5 Days 105000.556.6True

225.10 €

1 Available 46 Days 10500.567.1True

450.22 €

1 Available 5 Days 101000.567.1True

2,251.05 €

1 Available 5 Days 105000.567.1True

253.94 €

1 Available 46 Days 10500.577.7True

507.85 €

1 Available 46 Days 101000.577.7True

1,523.55 €

1 Available 46 Days 103000.577.7True

2,539.25 €

1 Available 5 Days 105000.577.7True

343.37 €

1 Available 8 Days 10500.5129.1True

686.71 €

1 Available 5 Days 101000.5129.1True

2,060.15 €

1 Available 46 Days 103000.5129.1True

3,433.60 €

1 Available 5 Days 105000.5129.1True

511.15 €

1 Available 46 Days 10500.51810.9True

1,022.30 €

1 Available 5 Days 101000.51810.9True

3,066.92 €

1 Available 8 Days 103000.51810.9True

5,111.53 €

1 Available 5 Days 105000.51810.9True

594.82 €

1 Available 8 Days 10500.52011.5True

1,189.62 €

1 Available 46 Days 101000.52011.5True

5,948.12 €

1 Available 8 Days 105000.52011.5True

706.70 €

1 Available 46 Days 10500.52513.4True

1,413.40 €

1 Available 46 Days 101000.52513.4True

4,240.21 €

1 Available 46 Days 103000.52513.4True

7,067.03 €

1 Available 5 Days 105000.52513.4True

844.05 €

1 Available 8 Days 10500.53013.6True

1,688.08 €

1 Available 46 Days 101000.53013.6True

8,440.45 €

1 Available 8 Days 105000.53013.6True

914.05 €

1 Available 46 Days 10500.53614.7True

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PUR (Polyurethane) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 80 Conductor category Class 6 = very flexible
Core identification Numbers Core insulation Copolymer, thermoplastic Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) True
Oil resistant (acc. EN 60811-2-1) True Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support