Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
238.70 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 7.9 | |
477.39 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 7.9 | |
4,773.85 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 7.9 | |
1,193.46 € | 1 | Available | Quote | 10 | 250 | 0.5 | 3 | 7.9 | |
2,386.92 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 7.9 | |
258.41 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 4 | 8.5 | |
516.82 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 8.5 | |
5,168.20 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 8.5 | |
1,292.05 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 4 | 8.5 | |
2,584.10 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 8.5 | |
318.27 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 5 | 9.2 | |
636.53 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 9.2 | |
6,365.25 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 5 | 9.2 | |
1,591.32 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 5 | 9.2 | |
3,182.64 € | 1 | Available | Quote | 10 | 500 | 0.5 | 5 | 9.2 | |
344.52 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 10.9 | |
689.02 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 10.9 | |
6,890.22 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 10.9 | |
1,722.55 € | 1 | Available | Quote | 10 | 250 | 0.5 | 7 | 10.9 | |
3,445.11 € | 1 | Available | Quote | 10 | 500 | 0.5 | 7 | 10.9 | |
484.31 € | 1 | Available | Quote | 10 | 50 | 0.5 | 12 | 12.6 | |
968.61 € | 1 | Available | Quote | 10 | 100 | 0.5 | 12 | 12.6 | |
9,686.18 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 12 | 12.6 | |
2,421.55 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 12 | 12.6 | |
4,843.08 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 12 | 12.6 | |
583.78 € | 1 | Available | Quote | 10 | 50 | 0.5 | 18 | 15.5 | |
11,675.76 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 18 | 15.5 | |
2,918.95 € | 1 | Available | Quote | 10 | 250 | 0.5 | 18 | 15.5 | |
5,837.89 € | 1 | Available | Quote | 10 | 500 | 0.5 | 18 | 15.5 | |
816.38 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 25 | 17.7 | |
16,327.63 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 25 | 17.7 | |
4,081.90 € | 1 | Available | Quote | 10 | 250 | 0.5 | 25 | 17.7 | |
8,163.82 € | 1 | Available | Quote | 10 | 500 | 0.5 | 25 | 17.7 | |
266.29 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 3 | 8.2 | |
532.57 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 8.2 | |
5,325.71 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 8.2 | |
1,331.44 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 3 | 8.2 | |
2,662.86 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 8.2 | |
316.00 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 4 | 8.9 | |
631.98 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 4 | 8.9 | |
6,319.89 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 8.9 | |
1,579.97 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 4 | 8.9 | |
3,159.93 € | 1 | Available | Quote | 10 | 500 | 0.75 | 4 | 8.9 | |
342.25 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 5 | 10 | |
684.52 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 5 | 10 | |
6,845.10 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 5 | 10 | |
1,711.28 € | 1 | Available | Quote | 10 | 250 | 0.75 | 5 | 10 | |
3,422.55 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 5 | 10 | |
398.72 € | 1 | Available | Quote | 10 | 50 | 0.75 | 7 | 11.6 | |
797.43 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 7 | 11.6 | |
7,974.32 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 7 | 11.6 | |
1,993.58 € | 1 | Available | Quote | 10 | 250 | 0.75 | 7 | 11.6 | |
3,987.15 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 7 | 11.6 | |
558.18 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 12 | 13.8 | |
11,163.55 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 12 | 13.8 | |
2,790.89 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 12 | 13.8 | |
5,581.77 € | 1 | Available | Quote | 10 | 500 | 0.75 | 12 | 13.8 | |
662.15 € | 1 | Available | Quote | 10 | 50 | 0.75 | 18 | 16.3 | |
13,242.98 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 18 | 16.3 | |
3,310.75 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 18 | 16.3 |
Loading...
Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 90 | Operating temperature, flexible | 90 | Conductor category | Class 6 = very flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | True | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes