Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
676.50 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 7 | 9.6 | ||
6,765.08 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 7 | 9.6 | ||
3,382.53 € | 1 | Available | 93 Days | 10 | 500 | 0.5 | 7 | 9.6 | ||
449.45 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 7.3 | ||
2,247.28 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 7.3 | ||
536.52 € | 1 | Available | 93 Days | 10 | 100 | 0.75 | 4 | 8 | ||
5,365.24 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 4 | 8 | ||
2,682.61 € | 1 | Available | 93 Days | 10 | 500 | 0.75 | 4 | 8 | ||
630.36 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 5 | 8.7 | ||
6,303.58 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 5 | 8.7 | ||
3,151.81 € | 1 | Available | 64 Days | 10 | 500 | 0.75 | 5 | 8.7 | ||
366.74 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 7 | 10.1 | ||
733.48 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 7 | 10.1 | ||
7,334.78 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 7 | 10.1 | ||
3,667.39 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 10.1 | ||
502.47 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 12 | 11.7 | ||
1,004.92 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 12 | 11.7 | ||
10,049.20 € | 1 | Available | 93 Days | 10 | 1000 | 0.75 | 12 | 11.7 | ||
5,024.60 € | 1 | Available | 93 Days | 10 | 500 | 0.75 | 12 | 11.7 | ||
656.10 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 18 | 13.9 | ||
1,312.21 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 18 | 13.9 | ||
13,122.13 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 18 | 13.9 | ||
6,561.07 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 18 | 13.9 | ||
1,060.77 € | 1 | Available | 93 Days | 10 | 50 | 0.75 | 25 | 16.6 | ||
21,215.42 € | 1 | Available | 93 Days | 10 | 1000 | 0.75 | 25 | 16.6 | ||
10,607.71 € | 1 | Available | 93 Days | 10 | 500 | 0.75 | 25 | 16.6 | ||
1,186.74 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 34 | 18.9 | ||
23,734.73 € | 1 | Available | 93 Days | 10 | 1000 | 0.75 | 34 | 18.9 | ||
11,867.37 € | 1 | Available | 93 Days | 10 | 500 | 0.75 | 34 | 18.9 | ||
34,780.33 € | 1 | Available | 93 Days | 10 | 1000 | 0.75 | 50 | 22.5 | ||
17,390.17 € | 1 | Available | 93 Days | 10 | 500 | 0.75 | 50 | 22.5 | ||
537.99 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 3 | 8.4 | ||
5,379.76 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 3 | 8.4 | ||
2,689.88 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 8.4 | ||
628.22 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 4 | 9.3 | ||
6,282.13 € | 1 | Available | 93 Days | 10 | 1000 | 1.5 | 4 | 9.3 | ||
3,141.07 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 9.3 | ||
380.88 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 5 | 10.1 | ||
761.76 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 5 | 10.1 | ||
7,617.50 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 5 | 10.1 | ||
3,808.75 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 5 | 10.1 | ||
471.08 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 7 | 11.9 | ||
942.17 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 7 | 11.9 | ||
9,421.73 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 7 | 11.9 | ||
4,710.87 € | 1 | Available | 93 Days | 10 | 500 | 1.5 | 7 | 11.9 | ||
705.97 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 12 | 13.9 | ||
14,119.40 € | 1 | Available | 93 Days | 10 | 1000 | 1.5 | 12 | 13.9 | ||
7,059.70 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 12 | 13.9 | ||
965.23 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 18 | 16.9 | ||
19,304.77 € | 1 | Available | 93 Days | 10 | 1000 | 1.5 | 18 | 16.9 | ||
9,652.38 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 18 | 16.9 | ||
27,519.99 € | 1 | Available | 93 Days | 10 | 1000 | 1.5 | 25 | 20.1 | ||
13,760.01 € | 1 | Available | 93 Days | 10 | 500 | 1.5 | 25 | 20.1 | ||
35,523.98 € | 1 | Available | 93 Days | 10 | 1000 | 1.5 | 34 | 23.1 | ||
17,761.98 € | 1 | Available | 93 Days | 10 | 500 | 1.5 | 34 | 23.1 | ||
601.16 € | 1 | Available | 93 Days | 10 | 100 | 2.5 | 3 | 9.3 | ||
6,011.50 € | 1 | Available | 93 Days | 10 | 1000 | 2.5 | 3 | 9.3 | ||
3,005.75 € | 1 | Available | 93 Days | 10 | 500 | 2.5 | 3 | 9.3 | ||
378.57 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 4 | 10.3 | ||
757.12 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 10.3 |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | True | Screen over stranding | None |
Screen over stranding element | None | Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes