ÖLFLEX® FD 90

ÖLFLEX® FD 90

Click on this image to zoom in.

Click on this image to zoom in.

  • ÖLFLEX® FD 90
  • ÖLFLEX® FD 90
  • Volume Discount
ÖLFLEX® FD 90 - Single core power cable for versatile use in power chains with UL/CSA AWM certificationHighly flexible, single core cable with PVC insulation and PVC sheath - certified for North AmericaCore Line - Medium to increased travel lengths or accelerationWell-proven and reliableAWM certification for USA and Canada

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0026600/50
0026600/100
0026600/250
0026600/500
0026601/50
0026601/100
0026601/250
0026601/500
0026603/50
0026603/100
0026603/250
0026603/500
0026604/50
0026604/100
0026604/250
0026604/500
0026607/50
0026607/250
0026607/500
0026608/50
0026608/250
0026608/500
0026610/50
0026610/100
0026610/250
0026610/500
0026611/50
0026611/100
0026611/250
0026611/500
0026613/100
0026613/250
0026613/500
0026614/100
0026614/250
0026614/500
0026616/250
0026616/500
0026617/100
0026617/250
0026617/500
0026619/100
0026619/250
0026619/500
0026620/250
0026620/500
0026622/250
0026622/500
0026623/250
0026623/500
0026625/250
0026625/500
0026626/100
0026626/250
0026626/500
0026628/250
0026628/500
0026629/100
0026629/250
0026629/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)
Protective conductor

218.95 €

1 Available 60 Days 1050109True

437.90 €

1 Available 8 Days 10100109True

1,094.77 €

1 Available 60 Days 10250109True

2,189.54 €

1 Available 5 Days 10500109True

241.47 €

1 Available 5 Days 1050109False

482.94 €

1 Available 5 Days 10100109False

1,207.35 €

1 Available 8 Days 10250109False

2,414.70 €

1 Available 5 Days 10500109False

318.74 €

1 Available 8 Days 10501610.5True

637.46 €

1 Available 8 Days 101001610.5True

1,593.65 €

1 Available 8 Days 102501610.5True

3,187.31 €

1 Available 5 Days 105001610.5True

341.65 €

1 Available 60 Days 10501610.5False

683.31 €

1 Available 8 Days 101001610.5False

1,708.28 €

1 Available 60 Days 102501610.5False

3,416.56 €

1 Available 8 Days 105001610.5False

547.55 €

1 Available 8 Days 10502511.8True

2,737.78 €

1 Available 60 Days 102502511.8True

5,475.56 €

1 Available 8 Days 105002511.8True

547.55 €

1 Available 46 Days 10502511.8False

2,737.78 €

1 Available 46 Days 102502511.8False

5,475.56 €

1 Available 5 Days 105002511.8False

742.27 €

1 Available 46 Days 10503514.2True

1,484.51 €

1 Available 8 Days 101003514.2True

3,711.30 €

1 Available 8 Days 102503514.2True

7,422.60 €

1 Available 5 Days 105003514.2True

643.40 €

1 Available 60 Days 10503514.2False

1,286.78 €

1 Available 8 Days 101003514.2False

3,216.97 €

1 Available 60 Days 102503514.2False

6,433.93 €

1 Available 5 Days 105003514.2False

1,996.20 €

1 Available 8 Days 101005016.2True

4,990.48 €

1 Available 46 Days 102505016.2True

9,980.97 €

1 Available 5 Days 105005016.2True

1,783.52 €

1 Available 8 Days 101005016.2False

4,458.78 €

1 Available 60 Days 102505016.2False

8,917.55 €

1 Available 5 Days 105005016.2False

6,395.96 €

1 Available 46 Days 102507018.3True

12,791.93 €

1 Available 8 Days 105007018.3True

2,280.53 €

1 Available 46 Days 101007018.3False

5,701.35 €

1 Available 46 Days 102507018.3False

11,402.68 €

1 Available 8 Days 105007018.3False

3,402.44 €

1 Available 46 Days 101009519.8True

8,506.08 €

1 Available 46 Days 102509519.8True

17,012.17 €

1 Available 8 Days 105009519.8True

8,506.08 €

1 Available 46 Days 102509519.8False

17,012.17 €

1 Available 5 Days 105009519.8False

11,379.75 €

1 Available Quote 1025012023.4True

22,759.48 €

1 Available 5 Days 1050012023.4True

9,787.29 €

1 Available 46 Days 1025012023.4False

19,574.56 €

1 Available 5 Days 1050012023.4False

12,490.50 €

1 Available 46 Days 1025015025.1True

24,980.98 €

1 Available 5 Days 1050015025.1True

4,348.25 €

1 Available 8 Days 1010015025.1False

10,870.61 €

1 Available 60 Days 1025015025.1False

21,741.23 €

1 Available 5 Days 1050015025.1False

13,528.58 €

1 Available 46 Days 1025018528.1True

27,057.16 €

1 Available Quote 1050018528.1True

4,753.05 €

1 Available 46 Days 1010018528.1False

11,882.61 €

1 Available 46 Days 1025018528.1False

23,765.25 €

1 Available 46 Days 1050018528.1False

Loading...

Basic information

Number of cores(Core) 1 Colour outer sheath Black Material outer sheath PVC
Nominal voltage U0 0.6 Nominal voltage U 1 Operating temperature, fix 90
Operating temperature, flexible 90 Conductor material Cu, bare Core identification Colour
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen False
Shape of conductor Round Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False

Tech Support