Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
617.65 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 8.6 | Included | Colour | ||
6,176.47 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 3 | 8.6 | Included | Colour | ||
3,088.23 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 8.6 | Included | Colour | ||
718.55 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 4 | 9.3 | Included | Colour | ||
7,185.53 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 4 | 9.3 | Included | Colour | ||
3,592.77 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 4 | 9.3 | Included | Colour | ||
859.80 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 5 | 10 | Included | Colour | ||
8,597.93 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 5 | 10 | Included | Colour | ||
4,298.96 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 5 | 10 | Included | Colour | ||
650.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 9 | None | Colour | ||
6,503.04 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 2 | 9 | None | Colour | ||
3,251.52 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2 | 9 | None | Colour | ||
778.44 € | 1 | Available | 60 Days | 10 | 100 | 1 | 3 | 9.5 | Included | Colour | ||
7,784.32 € | 1 | Available | 98 Days | 10 | 1000 | 1 | 3 | 9.5 | Included | Colour | ||
3,892.16 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 9.5 | Included | Colour | ||
904.40 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 10.2 | Included | Colour | ||
9,043.93 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 4 | 10.2 | Included | Colour | ||
4,521.96 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 10.2 | Included | Colour | ||
1,079.62 € | 1 | Available | 60 Days | 10 | 100 | 1 | 5 | 11 | Included | Colour | ||
10,796.12 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 5 | 11 | Included | Colour | ||
5,398.05 € | 1 | Available | 60 Days | 10 | 500 | 1 | 5 | 11 | Included | Colour | ||
1,387.44 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 11.9 | Included | Numbers | ||
13,874.35 € | 1 | Available | 98 Days | 10 | 1000 | 1 | 7 | 11.9 | Included | Numbers | ||
6,937.17 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 11.9 | Included | Numbers | ||
778.44 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 2 | 9.6 | None | Colour | ||
7,784.32 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 2 | 9.6 | None | Colour | ||
3,892.16 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 9.6 | None | Colour | ||
903.54 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 3 | 10.1 | Included | Colour | ||
9,035.33 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 3 | 10.1 | Included | Colour | ||
4,517.67 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 10.1 | Included | Colour | ||
1,057.22 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 4 | 10.9 | Included | Colour | ||
10,572.24 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 10.9 | Included | Colour | ||
5,286.11 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.9 | Included | Colour | ||
1,305.41 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 5 | 11.8 | Included | Colour | ||
13,054.24 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 5 | 11.8 | Included | Colour | ||
6,527.12 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 5 | 11.8 | Included | Colour | ||
1,602.42 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 7 | 12.8 | Included | Numbers | ||
16,024.09 € | 1 | Available | 67 Days | 10 | 1000 | 1.5 | 7 | 12.8 | Included | Numbers | ||
8,012.05 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 7 | 12.8 | Included | Numbers | ||
27,117.54 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 12 | 16.9 | Included | Numbers | ||
13,558.77 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 12 | 16.9 | Included | Numbers | ||
38,308.63 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 18 | 19.6 | Included | Numbers | ||
19,154.32 € | 1 | Available | 98 Days | 10 | 500 | 1.5 | 18 | 19.6 | Included | Numbers | ||
54,692.08 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 25 | 23.9 | Included | Numbers | ||
27,346.03 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 25 | 23.9 | Included | Numbers | ||
1,129.21 € | 1 | Available | 67 Days | 10 | 100 | 2.5 | 3 | 11 | Included | Colour | ||
11,292.06 € | 1 | Available | 67 Days | 10 | 1000 | 2.5 | 3 | 11 | Included | Colour | ||
5,646.04 € | 1 | Available | 67 Days | 10 | 500 | 2.5 | 3 | 11 | Included | Colour | ||
1,349.66 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 11.9 | Included | Colour | ||
13,496.70 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 4 | 11.9 | Included | Colour | ||
6,748.35 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 4 | 11.9 | Included | Colour | ||
1,635.68 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 12.9 | Included | Colour | ||
16,356.82 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 5 | 12.9 | Included | Colour | ||
8,178.41 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 5 | 12.9 | Included | Colour | ||
15,222.93 € | 1 | Available | 8 Days | 10 | 1000 | 4 | 3 | 12.3 | Included | Colour | ||
7,611.48 € | 1 | Available | 8 Days | 10 | 500 | 4 | 3 | 12.3 | Included | Colour | ||
18,843.40 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 4 | 13.4 | Included | Colour | ||
9,421.70 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 13.4 | Included | Colour | ||
23,031.09 € | 1 | Available | 67 Days | 10 | 1000 | 4 | 5 | 14.9 | Included | Colour | ||
11,515.55 € | 1 | Available | 67 Days | 10 | 500 | 4 | 5 | 14.9 | Included | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes