Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|
490.84 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 8.6 | None | Colour | |
4,908.35 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 8.6 | None | Colour | |
1,472.50 € | 1 | Available | 25 Days | 10 | 300 | 0.75 | 2 | 8.6 | None | Colour | |
2,454.17 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 2 | 8.6 | None | Colour | |
565.93 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 8.9 | Included | Colour | |
5,659.33 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 3 | 8.9 | Included | Colour | |
1,697.80 € | 1 | Available | 60 Days | 10 | 300 | 0.75 | 3 | 8.9 | Included | Colour | |
2,829.67 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 8.9 | Included | Colour | |
601.05 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 9 | None | Colour | |
6,010.45 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 2 | 9 | None | Colour | |
1,803.14 € | 1 | Available | 60 Days | 10 | 300 | 1 | 2 | 9 | None | Colour | |
3,005.22 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 9 | None | Colour | |
633.77 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 9.7 | Included | Colour | |
6,337.70 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 3 | 9.7 | Included | Colour | |
3,168.85 € | 1 | Available | 8 Days | 10 | 500 | 1 | 3 | 9.7 | Included | Colour | |
1,040.90 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 12.3 | Included | Numbers | |
10,409.04 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 7 | 12.3 | Included | Numbers | |
3,122.72 € | 1 | Available | 8 Days | 10 | 300 | 1 | 7 | 12.3 | Included | Numbers | |
5,204.52 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 12.3 | Included | Numbers | |
659.06 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 10.4 | None | Colour | |
6,590.68 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 2 | 10.4 | None | Colour | |
3,295.35 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 10.4 | None | Colour | |
742.69 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 10.8 | Included | Colour | |
7,426.80 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 3 | 10.8 | Included | Colour | |
2,228.03 € | 1 | Available | 60 Days | 10 | 300 | 1.5 | 3 | 10.8 | Included | Colour | |
3,713.40 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 10.8 | Included | Colour | |
1,195.32 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 7 | 13.6 | Included | Numbers | |
11,953.20 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 13.6 | Included | Numbers | |
3,585.96 € | 1 | Available | 60 Days | 10 | 300 | 1.5 | 7 | 13.6 | Included | Numbers | |
5,976.60 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 7 | 13.6 | Included | Numbers | |
1,106.05 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 12.5 | Included | Colour | |
11,060.44 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 3 | 12.5 | Included | Colour | |
5,530.22 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 12.5 | Included | Colour | |
1,969.60 € | 1 | 8 Days | 10 | 100 | 6 | 3 | 16.4 | Included | Colour | ||
19,695.98 € | 1 | 8 Days | 10 | 1000 | 6 | 3 | 16.4 | Included | Colour | ||
9,848.00 € | 1 | 8 Days | 10 | 500 | 6 | 3 | 16.4 | Included | Colour | ||
676.70 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 10.2 | Included | Colour | |
6,767.02 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 10.2 | Included | Colour | |
2,030.10 € | 1 | Available | 60 Days | 10 | 300 | 0.75 | 4 | 10.2 | Included | Colour | |
3,383.51 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 4 | 10.2 | Included | Colour | |
721.85 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 5 | 10.9 | Included | Colour | |
7,218.52 € | 1 | Available | 60 Days | 10 | 1000 | 0.75 | 5 | 10.9 | Included | Colour | |
2,165.55 € | 1 | Available | 60 Days | 10 | 300 | 0.75 | 5 | 10.9 | Included | Colour | |
3,609.25 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 5 | 10.9 | Included | Colour | |
822.44 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 10.9 | Included | Colour | |
8,224.37 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 4 | 10.9 | Included | Colour | |
4,112.19 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 10.9 | Included | Colour | |
909.90 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 11.6 | Included | Colour | |
9,098.98 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 5 | 11.6 | Included | Colour | |
4,549.49 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 11.6 | Included | Colour | |
880.45 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 11.6 | Included | Colour | |
8,804.44 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 11.6 | Included | Colour | |
2,641.33 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 4 | 11.6 | Included | Colour | |
4,402.21 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 11.6 | Included | Colour | |
1,026.85 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 5 | 12.5 | Included | Colour | |
10,268.45 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 5 | 12.5 | Included | Colour | |
3,080.54 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 5 | 12.5 | Included | Colour | |
5,134.23 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 12.5 | Included | Colour | |
1,162.21 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 13.5 | Included | Colour | |
11,622.19 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 4 | 13.5 | Included | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes