Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
271.62 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 7.4 | None | Colour | ||
2,716.39 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 2 | 7.4 | None | Colour | ||
1,358.19 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 7.4 | None | Colour | ||
315.63 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 7.8 | Included | Colour | ||
3,156.36 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 7.8 | Included | Colour | ||
1,578.19 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 7.8 | Included | Colour | ||
545.79 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 7 | 9.9 | Included | Numbers | ||
5,457.83 € | 1 | Available | 98 Days | 10 | 1000 | 0.5 | 7 | 9.9 | Included | Numbers | ||
2,728.91 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 7 | 9.9 | Included | Numbers | ||
359.88 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 8.2 | None | Colour | ||
3,598.90 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 2 | 8.2 | None | Colour | ||
1,799.46 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 8.2 | None | Colour | ||
419.88 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 8.7 | Included | Colour | ||
4,198.85 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 8.7 | Included | Colour | ||
2,099.41 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 8.7 | Included | Colour | ||
773.28 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 11.1 | Included | Numbers | ||
7,732.81 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 7 | 11.1 | Included | Numbers | ||
3,866.39 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 11.1 | Included | Numbers | ||
14,899.22 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 12 | 14.9 | Included | Numbers | ||
7,449.62 € | 1 | Available | 5 Days | 10 | 500 | 1 | 12 | 14.9 | Included | Numbers | ||
474.35 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 2 | 8.8 | None | Colour | ||
4,743.52 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 2 | 8.8 | None | Colour | ||
2,371.74 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 2 | 8.8 | None | Colour | ||
519.67 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 9.3 | Included | Colour | ||
5,196.68 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 3 | 9.3 | Included | Colour | ||
2,598.35 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 9.3 | Included | Colour | ||
1,039.79 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 7 | 12 | Included | Numbers | ||
10,397.87 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 7 | 12 | Included | Numbers | ||
5,198.93 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 7 | 12 | Included | Numbers | ||
386.19 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 8.5 | Included | Colour | ||
3,861.80 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 8.5 | Included | Colour | ||
20,045.58 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 12 | 16.1 | Included | Numbers | ||
1,930.89 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 8.5 | Included | Colour | ||
10,022.78 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 12 | 16.1 | Included | Numbers | ||
29,373.62 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 18 | 18.8 | Included | Numbers | ||
14,686.82 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 18 | 18.8 | Included | Numbers | ||
42,616.33 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 25 | 22.9 | Included | Numbers | ||
21,308.17 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 25 | 22.9 | Included | Numbers | ||
597.70 € | 1 | Available | 60 Days | 10 | 100 | 2.5 | 2 | 9.6 | None | Colour | ||
5,977.09 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 2 | 9.6 | None | Colour | ||
2,988.54 € | 1 | Available | 60 Days | 10 | 500 | 2.5 | 2 | 9.6 | None | Colour | ||
683.83 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 10.2 | Included | Colour | ||
6,838.20 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 3 | 10.2 | Included | Colour | ||
3,419.10 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 10.2 | Included | Colour | ||
452.90 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 5 | 9.2 | Included | Colour | ||
1,078.66 € | 1 | Available | 8 Days | 10 | 100 | 4 | 3 | 11.5 | Included | Colour | ||
4,528.91 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 5 | 9.2 | Included | Colour | ||
10,786.72 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 3 | 11.5 | Included | Colour | ||
2,264.46 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 9.2 | Included | Colour | ||
5,393.37 € | 1 | Available | 5 Days | 10 | 500 | 4 | 3 | 11.5 | Included | Colour | ||
16,241.75 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 3 | 14.9 | Included | Colour | ||
8,120.86 € | 1 | Available | 5 Days | 10 | 500 | 6 | 3 | 14.9 | Included | Colour | ||
511.71 € | 1 | Available | 8 Days | 10 | 100 | 1 | 4 | 9.4 | Included | Colour | ||
5,116.96 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 4 | 9.4 | Included | Colour | ||
2,558.49 € | 1 | Available | 8 Days | 10 | 500 | 1 | 4 | 9.4 | Included | Colour | ||
617.72 € | 1 | Available | 8 Days | 10 | 100 | 1 | 5 | 10.3 | Included | Colour | ||
6,177.25 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 5 | 10.3 | Included | Colour | ||
3,088.62 € | 1 | Available | 8 Days | 10 | 500 | 1 | 5 | 10.3 | Included | Colour | ||
651.12 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 10.1 | Included | Colour | ||
6,511.20 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 4 | 10.1 | Included | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes