Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Core colour | |
---|---|---|---|---|---|---|---|---|---|
31.42 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | Black | |
31.42 € | 1 | 39 Days | 10 | 100 | 0.5 | 2 | White | ||
37.13 € | 1 | 39 Days | 10 | 100 | 0.75 | 2.2 | Greenyellow | ||
37.13 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2.2 | Black | |
37.13 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.2 | Blue | |
37.13 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2.2 | Brown | |
37.13 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.2 | White | |
53.68 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.3 | Greenyellow | |
53.68 € | 1 | Available | 32 Days | 10 | 100 | 1 | 2.3 | Black | |
53.68 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.3 | Blue | |
53.68 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.3 | Brown | |
53.68 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.3 | White | |
68.78 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.6 | Greenyellow | |
68.78 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.6 | Black | |
68.78 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.6 | Blue | |
68.78 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.6 | Brown | |
68.78 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.6 | White | |
108.62 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3.2 | Black | |
108.62 € | 1 | 39 Days | 10 | 100 | 2.5 | 3.2 | Blue | ||
171.16 € | 1 | 39 Days | 10 | 100 | 4 | 3.9 | Black | ||
205.10 € | 1 | Available | 5 Days | 10 | 100 | 6 | 4.6 | Black | |
1,025.51 € | 1 | Available | 39 Days | 10 | 500 | 6 | 4.6 | Black | |
205.10 € | 1 | 39 Days | 10 | 100 | 6 | 4.6 | Blue | ||
1,025.51 € | 1 | 39 Days | 10 | 500 | 6 | 4.6 | Blue |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 180 |
---|---|---|---|---|---|
Conductor category | Class 1 = solid | Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | True | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core colour
Filter by standard shipping days
Optional Attributes