Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|
26.07 € | 1 | Available | 18 Days | 10 | 100 | 0.25 | 1.9 | Greenyellow | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Black | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Blue | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Brown | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Yellow | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Green | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Purple/violet | ||
26.07 € | 1 | Available | 39 Days | 10 | 100 | 0.25 | 1.9 | Pink | ||
26.07 € | 1 | Available | 39 Days | 10 | 100 | 0.25 | 1.9 | Orange | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Red | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | White | ||
26.07 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.9 | Grey | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Greenyellow | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Black | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Blue | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Brown | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Yellow | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Green | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Purple/violet | ||
30.22 € | 1 | Available | 39 Days | 10 | 100 | 0.5 | 2.1 | Pink | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Orange | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Red | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | White | ||
30.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.1 | Grey | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Greenyellow | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Black | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Blue | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Brown | ||
37.81 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2.4 | Yellow | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Green | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Purple/violet | ||
37.81 € | 1 | Available | 39 Days | 10 | 100 | 0.75 | 2.4 | Pink | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Orange | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Red | ||
37.81 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2.4 | White | ||
37.81 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.4 | Grey | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Greenyellow | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Black | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Blue | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Brown | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Yellow | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Green | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Purple/violet | ||
42.67 € | 1 | Available | 39 Days | 10 | 100 | 1 | 2.5 | Pink | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Orange | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Red | ||
42.67 € | 1 | Available | 8 Days | 10 | 100 | 1 | 2.5 | White | ||
42.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.5 | Grey | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Greenyellow | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Black | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Blue | ||
59.22 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 2.8 | Brown | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Yellow | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Green | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Purple/violet | ||
59.22 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 2.8 | Pink | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Orange | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | Red | ||
118.43 € | 1 | Available | 32 Days | 10 | 200 | 1.5 | 2.8 | Red | ||
59.22 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2.8 | White |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 180 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | True | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core colour
Filter by standard shipping days
Optional Attributes