Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|
33.67 € | 1 | Available | 90 Days | 10 | 100 | 0,25 | 2,2 | Greenyellow | ||
38.40 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2,4 | Greenyellow | ||
50.27 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2,7 | Greenyellow | ||
59.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2,8 | Greenyellow | ||
74.01 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3,1 | Greenyellow | ||
109.36 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3,5 | Greenyellow | ||
169.41 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4,1 | Greenyellow | ||
256.21 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5,5 | Greenyellow | ||
1,281.04 € | 1 | Available | 8 Days | 10 | 500 | 6 | 5,5 | Greenyellow | ||
480.04 € | 1 | Available | 5 Days | 10 | 100 | 10 | 7,6 | Greenyellow | ||
2,400.17 € | 1 | Available | 5 Days | 10 | 500 | 10 | 7,6 | Greenyellow | ||
674.85 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8,4 | Greenyellow | ||
3,374.21 € | 1 | Available | 5 Days | 10 | 500 | 16 | 8,4 | Greenyellow | ||
1,084.62 € | 1 | Available | 98 Days | 10 | 100 | 25 | 9,8 | Greenyellow | ||
5,423.11 € | 1 | Available | 98 Days | 10 | 500 | 25 | 9,8 | Greenyellow | ||
33.67 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 2,2 | Black | ||
38.40 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2,4 | Black | ||
50.27 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2,7 | Black | ||
59.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2,8 | Black | ||
74.01 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3,1 | Black | ||
109.36 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3,5 | Black | ||
169.41 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4,1 | Black | ||
256.21 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5,5 | Black | ||
1,281.04 € | 1 | Available | 46 Days | 10 | 500 | 6 | 5,5 | Black | ||
480.04 € | 1 | Available | 5 Days | 10 | 100 | 10 | 7,6 | Black | ||
2,400.17 € | 1 | Available | 5 Days | 10 | 500 | 10 | 7,6 | Black | ||
674.85 € | 1 | Available | 46 Days | 10 | 100 | 16 | 8,4 | Black | ||
3,374.21 € | 1 | Available | 8 Days | 10 | 500 | 16 | 8,4 | Black | ||
1,084.62 € | 1 | Available | 46 Days | 10 | 100 | 25 | 9,8 | Black | ||
5,423.11 € | 1 | Available | 8 Days | 10 | 500 | 25 | 9,8 | Black | ||
7,098.78 € | 1 | Available | 5 Days | 10 | 500 | 35 | 10,9 | Black | ||
10,375.82 € | 1 | Available | 5 Days | 10 | 500 | 50 | 13,5 | Black | ||
13,440.12 € | 1 | Available | 46 Days | 10 | 500 | 70 | 15,5 | Black | ||
17,455.92 € | 1 | Available | 46 Days | 10 | 500 | 95 | 17,5 | Black | ||
33.67 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 2,2 | Blue | ||
38.40 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2,4 | Blue | ||
50.27 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2,7 | Blue | ||
59.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2,8 | Blue | ||
74.01 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3,1 | Blue | ||
109.36 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3,5 | Blue | ||
169.41 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4,1 | Blue | ||
256.21 € | 1 | Available | 46 Days | 10 | 100 | 6 | 5,5 | Blue | ||
1,281.04 € | 1 | Available | 5 Days | 10 | 500 | 6 | 5,5 | Blue | ||
480.04 € | 1 | Available | 46 Days | 10 | 100 | 10 | 7,6 | Blue | ||
2,400.17 € | 1 | Available | 5 Days | 10 | 500 | 10 | 7,6 | Blue | ||
674.85 € | 1 | Available | 46 Days | 10 | 100 | 16 | 8,4 | Blue | ||
3,374.21 € | 1 | Available | 5 Days | 10 | 500 | 16 | 8,4 | Blue | ||
1,084.62 € | 1 | Available | 98 Days | 10 | 100 | 25 | 9,8 | Blue | ||
5,423.11 € | 1 | Available | 98 Days | 10 | 500 | 25 | 9,8 | Blue | ||
33.67 € | 1 | Available | 5 Days | 10 | 100 | 0,25 | 2,2 | Brown | ||
38.40 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2,4 | Brown | ||
50.27 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2,7 | Brown | ||
59.67 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2,8 | Brown | ||
74.01 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3,1 | Brown | ||
109.36 € | 1 | Available | 8 Days | 10 | 100 | 2,5 | 3,5 | Brown | ||
169.41 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4,1 | Brown | ||
256.21 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5,5 | Brown | ||
1,281.04 € | 1 | Available | 5 Days | 10 | 500 | 6 | 5,5 | Brown | ||
480.04 € | 1 | Available | 46 Days | 10 | 100 | 10 | 7,6 | Brown | ||
2,400.17 € | 1 | Available | 5 Days | 10 | 500 | 10 | 7,6 | Brown |
Loading...
Nominal voltage U0 | 600 | Nominal voltage U | 1000 | Operating temperature, fix | 180 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | True | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core colour
Filter by standard shipping days
Optional Attributes