Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|
79.45 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 2 | 6.4 | None | Colour | |
158.92 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2 | 6.4 | None | Colour | |
1,589.13 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 6.4 | None | Colour | |
476.75 € | 1 | Available | 8 Days | 10 | 300 | 0.75 | 2 | 6.4 | None | Colour | |
794.57 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 6.4 | None | Colour | |
99.75 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 3 | 6.8 | Included | Colour | |
199.51 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 6.8 | Included | Colour | |
1,995.13 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 6.8 | Included | Colour | |
598.53 € | 1 | Available | 25 Days | 10 | 300 | 0.75 | 3 | 6.8 | Included | Colour | |
997.57 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 6.8 | Included | Colour | |
454.95 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 6 | 9.2 | Included | Numbers | |
4,549.42 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 6 | 9.2 | Included | Numbers | |
2,274.72 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 6 | 9.2 | Included | Numbers | |
485.90 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 7 | 9.2 | Included | Numbers | |
4,859.09 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 7 | 9.2 | Included | Numbers | |
1,457.72 € | 1 | Available | 8 Days | 10 | 300 | 0.75 | 7 | 9.2 | Included | Numbers | |
2,429.53 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 9.2 | Included | Numbers | |
107.08 € | 1 | Available | 8 Days | 10 | 50 | 1 | 2 | 6.6 | None | Colour | |
214.17 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6.6 | None | Colour | |
2,141.75 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 2 | 6.6 | None | Colour | |
642.52 € | 1 | Available | 8 Days | 10 | 300 | 1 | 2 | 6.6 | None | Colour | |
1,070.87 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6.6 | None | Colour | |
115.70 € | 1 | Available | 5 Days | 10 | 50 | 1 | 3 | 7 | Included | Colour | |
231.42 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 7 | Included | Colour | |
2,314.10 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 3 | 7 | Included | Colour | |
694.23 € | 1 | Available | 8 Days | 10 | 300 | 1 | 3 | 7 | Included | Colour | |
1,157.05 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 7 | Included | Colour | |
553.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 9.5 | Included | Numbers | |
5,532.97 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 7 | 9.5 | Included | Numbers | |
1,659.88 € | 1 | Available | 8 Days | 10 | 300 | 1 | 7 | 9.5 | Included | Numbers | |
2,766.48 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 9.5 | Included | Numbers | |
125.58 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 2 | 7.6 | None | Colour | |
251.17 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 7.6 | None | Colour | |
2,511.60 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 2 | 7.6 | None | Colour | |
753.48 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 2 | 7.6 | None | Colour | |
1,255.80 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 7.6 | None | Colour | |
141.20 € | 1 | Available | 25 Days | 10 | 50 | 1.5 | 3 | 8 | Included | Colour | |
282.40 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 8 | Included | Colour | |
2,823.95 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 8 | Included | Colour | |
847.19 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 3 | 8 | Included | Colour | |
1,411.97 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 8 | Included | Colour | |
314.33 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 7 | 10.4 | Included | Numbers | |
628.67 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 7 | 10.4 | Included | Numbers | |
6,286.63 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 7 | 10.4 | Included | Numbers | |
1,885.99 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 7 | 10.4 | Included | Numbers | |
3,143.32 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 7 | 10.4 | Included | Numbers | |
411.92 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 2 | 8.8 | None | Colour | |
4,119.20 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 2 | 8.8 | None | Colour | |
1,235.75 € | 1 | Available | 5 Days | 10 | 300 | 2.5 | 2 | 8.8 | None | Colour | |
2,059.60 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 2 | 8.8 | None | Colour | |
438.62 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 9.7 | Included | Colour | |
4,386.20 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 3 | 9.7 | Included | Colour | |
1,315.87 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 3 | 9.7 | Included | Colour | |
2,193.10 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 9.7 | Included | Colour | |
1,013.43 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 7 | 12.6 | Included | Numbers | |
10,134.27 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 7 | 12.6 | Included | Numbers | |
3,040.29 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 7 | 12.6 | Included | Numbers | |
5,067.13 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 12.6 | Included | Numbers | |
615.07 € | 1 | Available | 8 Days | 10 | 100 | 4 | 2 | 10.8 | None | Colour | |
6,150.65 € | 1 | Available | 8 Days | 10 | 1000 | 4 | 2 | 10.8 | None | Colour |
Loading...
Colour outer sheath | Other | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes