Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0065201/100 |
0065201/3000 |
0065202/100 |
0065202/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Nominal voltage U0 | Nominal voltage U | Operating temperature, fix | Conductor category | Core colour | Core insulation | Flame retardant | Screen over stranding | Insulated | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.22 € | 1 | Available | 60 Days | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
3,156.62 € | 1 | Available | 8 Days | 10 | 3000 | 0.5 | 2.1 | 300 | 500 | 180 | Class 5 = flexible | Red | Rubber (silicone) | In accordance with EN 6033212 | False | True | False | False | False | |
124.80 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.3 | 300 | 500 | 180 | Class 5 = flexible | Red | Rubber (silicone) | In accordance with EN 6033212 | False | True | False | False | False | |
623.99 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2.3 | 300 | 500 | 180 | Class 5 = flexible | Red | Rubber (silicone) | In accordance with EN 6033212 | False | True | False | False | False |
Loading...
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Nominal voltage U0
Nominal voltage U
Operating temperature, fix
Conductor category
Core colour
Core insulation
Flame retardant
Screen over stranding
Insulated
Low temperature resistant (acc. EN 6081114)
Oil resistant (acc. EN 6081121)
Protective conductor
Filter by standard shipping days
Optional Attributes