Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Operating temperature, fix | Core insulation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,156.90 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 5.8 | Included | 205 | FEP | ||
11,568.93 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 3 | 5.8 | Included | 205 | FEP | ||
3,470.69 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 3 | 5.8 | Included | 205 | FEP | ||
5,784.47 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 5.8 | Included | 205 | FEP | ||
2,311.01 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 7 | 7.6 | Included | 205 | FEP | ||
23,110.07 € | 1 | Available | 32 Days | 10 | 1000 | 1.5 | 7 | 7.6 | Included | 205 | FEP | ||
11,555.03 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 7 | 7.6 | Included | 205 | FEP | ||
1,913.19 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 5 | 7 | Included | 205 | FEP | ||
19,131.83 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 5 | 7 | Included | 205 | FEP | ||
9,565.92 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 7 | Included | 205 | FEP | ||
1,462.01 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 6.3 | Included | 205 | FEP | ||
14,620.13 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 6.3 | Included | 205 | FEP | ||
4,386.03 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 4 | 6.3 | Included | 205 | FEP | ||
7,310.06 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 6.3 | Included | 205 | FEP | ||
448.76 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 2 | 3.1 | None | 205 | FEP | ||
4,487.69 € | 1 | Available | 8 Days | 10 | 1000 | 0.25 | 2 | 3.1 | None | 205 | FEP | ||
1,346.30 € | 1 | Available | 8 Days | 10 | 300 | 0.25 | 2 | 3.1 | None | 205 | FEP | ||
2,243.83 € | 1 | Available | 8 Days | 10 | 500 | 0.25 | 2 | 3.1 | None | 205 | FEP | ||
457.85 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 3 | 3.3 | Included | 205 | FEP | ||
4,578.52 € | 1 | Available | Quote | 10 | 1000 | 0.25 | 3 | 3.3 | Included | 205 | FEP | ||
2,289.27 € | 1 | Available | 32 Days | 10 | 500 | 0.25 | 3 | 3.3 | Included | 205 | FEP | ||
548.18 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2 | 3.7 | None | 205 | FEP | ||
5,481.84 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 2 | 3.7 | None | 205 | FEP | ||
2,740.93 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 3.7 | None | 205 | FEP | ||
663.35 € | 1 | Available | 32 Days | 10 | 100 | 0.5 | 3 | 3.9 | Included | 205 | FEP | ||
6,633.54 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 3 | 3.9 | Included | 205 | FEP | ||
3,316.77 € | 1 | Available | Quote | 10 | 500 | 0.5 | 3 | 3.9 | Included | 205 | FEP | ||
581.80 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 4.3 | None | 205 | FEP | ||
5,818.03 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 4.3 | None | 205 | FEP | ||
2,909.02 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 4.3 | None | 205 | FEP | ||
896.60 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 4.6 | Included | 205 | FEP | ||
8,966.05 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 4.6 | Included | 205 | FEP | ||
2,689.81 € | 1 | Available | 8 Days | 10 | 300 | 0.75 | 3 | 4.6 | Included | 205 | FEP | ||
4,483.03 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 4.6 | Included | 205 | FEP | ||
702.09 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 4 | 3.6 | Included | 205 | FEP | ||
868.81 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 4.7 | None | 205 | FEP | ||
8,688.22 € | 1 | Available | 32 Days | 10 | 1000 | 1 | 2 | 4.7 | None | 205 | FEP | ||
4,344.10 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 4.7 | None | 205 | FEP | ||
1,003.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 5 | Included | 205 | FEP | ||
10,033.06 € | 1 | Available | Quote | 10 | 1000 | 1 | 3 | 5 | Included | 205 | FEP | ||
5,016.54 € | 1 | Available | 32 Days | 10 | 500 | 1 | 3 | 5 | Included | 205 | FEP | ||
1,352.47 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 6.9 | Included | 205 | FEP | ||
13,524.67 € | 1 | Available | 32 Days | 10 | 1000 | 2.5 | 3 | 6.9 | Included | 205 | FEP | ||
6,762.33 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 6.9 | Included | 205 | FEP | ||
850.61 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 4.3 | Included | 205 | FEP | ||
8,506.05 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 4.3 | Included | 205 | FEP | ||
4,253.01 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 4.3 | Included | 205 | FEP | ||
978.40 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 5.1 | Included | 205 | FEP | ||
9,784.06 € | 1 | Available | 32 Days | 10 | 1000 | 0.75 | 4 | 5.1 | Included | 205 | FEP | ||
4,892.04 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 4 | 5.1 | Included | 205 | FEP | ||
1,211.21 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 5.5 | Included | 205 | FEP | ||
12,112.08 € | 1 | Available | Quote | 10 | 1000 | 1 | 4 | 5.5 | Included | 205 | FEP | ||
6,056.05 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 5.5 | Included | 205 | FEP | ||
1,875.77 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 7.6 | Included | 205 | FEP | ||
18,757.72 € | 1 | Available | 7 Days | 10 | 1000 | 2.5 | 4 | 7.6 | Included | 205 | FEP | ||
5,627.32 € | 1 | Available | 7 Days | 10 | 300 | 2.5 | 4 | 7.6 | Included | 205 | FEP | ||
9,378.87 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 7.6 | Included | 205 | FEP | ||
2,457.05 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 5 | 8.4 | Included | 205 | FEP | ||
24,570.44 € | 1 | Available | 32 Days | 10 | 1000 | 2.5 | 5 | 8.4 | Included | 205 | FEP | ||
12,285.21 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 8.4 | Included | 205 | FEP |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Conductor category | Class 5 = flexible | Core identification | Colour |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True |
Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Operating temperature, fix
Core insulation
Filter by standard shipping days
Optional Attributes