ÖLFLEX® HEAT 260 C MC

ÖLFLEX® HEAT 260 C MC

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Space and weight-saving installations due to small cable diameters
· Resistant to contact with mostly all highly aggressive chemical media
· Due to good electrical and mechanical properties suitable for sensor technology
· Low outgassing behaviour
· Stress crack resistant to frequent ambient temperature fluctuations

Application
· Sensor systems, eg level sensors
· Typical fields of application- Industrial furnace construction- Foundries- Chemical industry- Power plant engineering- Paint shop line technology- Heating elements- Polymer processing- Wind turbine engineering
· ÖLFLEX® HEAT 260 has proven to be an effective solution in harsh environments such as paint shop lines
· For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0091330/100
0091330/1000
0091330/500
0091331/100
0091331/1000
0091331/500
0091332/100
0091332/1000
0091332/500
0091333/100
0091333/1000
0091333/500
0091334/100
0091334/1000
0091334/500
0091335/100
0091335/1000
0091335/500
0091336/100
0091336/1000
0091336/500
0091337/100
0091337/1000
0091337/500
0091338/100
0091338/1000
0091338/500
0091339/100
0091339/1000
0091339/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)

1,490.25 €

1 Available 81 Days 101000.7535.5

14,902.43 €

1 Available 81 Days 1010000.7535.5

7,451.22 €

1 Available 5 Days 105000.7535.5

1,639.84 €

1 Available 5 Days 101000.7545.9

16,398.29 €

1 Available 8 Days 1010000.7545.9

8,199.16 €

1 Available 5 Days 105000.7545.9

1,534.45 €

1 Available 81 Days 10100135.8

15,344.45 €

1 Available 79 Days 101000135.8

7,672.22 €

1 Available 81 Days 10500135.8

2,076.57 €

1 Available 81 Days 10100146.4

20,765.65 €

1 Available 79 Days 101000146.4

10,382.83 €

1 Available 81 Days 10500146.4

1,684.27 €

1 Available 8 Days 101001.536.3

16,842.65 €

1 Available 81 Days 1010001.536.3

8,421.33 €

1 Available 5 Days 105001.536.3

2,090.87 €

1 Available 8 Days 101001.547.2

20,908.70 €

1 Available 25 Days 1010001.547.2

10,454.35 €

1 Available 5 Days 105001.547.2

2,482.32 €

1 Available 81 Days 101001.557.8

24,823.24 €

1 Available 79 Days 1010001.557.8

12,411.61 €

1 Available 81 Days 105001.557.8

2,422.26 €

1 Available 8 Days 101002.537.9

24,222.43 €

1 Available 79 Days 1010002.537.9

12,111.22 €

1 Available 8 Days 105002.537.9

2,556.00 €

1 Available 93 Days 101002.548.7

25,560.00 €

1 Available 81 Days 1010002.548.7

12,780.00 €

1 Available 81 Days 105002.548.7

3,763.06 €

1 Available 81 Days 101002.559.4

37,630.48 €

1 Available 79 Days 1010002.559.4

18,815.25 €

1 Available 81 Days 105002.559.4

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath Other Protection conductor Included
Nominal voltage UO 300 Nominal voltage U 500 Operating temperature, fix 260
Conductor category Class 5 = flexible Core identification Colour Core insulation PTFE
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Oil resistant (acc. EN 60811-2-1) True
Screen True

Tech Support