Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0091120/100 |
0091120/1000 |
0091120/500 |
0091121/50 |
0091121/100 |
0091121/1000 |
0091121/500 |
0091124/100 |
0091124/1000 |
0091124/500 |
00911223/100 |
00911223/1000 |
00911223/500 |
00911233/100 |
00911233/1000 |
00911233/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | |
---|---|---|---|---|---|---|---|---|---|---|
1,140.85 € | 1 | Available | 5 Days | 10 | 100 | 2 | 5.7 | None | ||
11,408.56 € | 1 | Available | 81 Days | 10 | 1000 | 2 | 5.7 | None | ||
5,704.29 € | 1 | Available | 8 Days | 10 | 500 | 2 | 5.7 | None | ||
678.81 € | 1 | Available | 25 Days | 10 | 50 | 3 | 6.1 | Included | ||
1,357.63 € | 1 | Available | 8 Days | 10 | 100 | 3 | 6.1 | Included | ||
13,576.26 € | 1 | Available | Quote | 10 | 1000 | 3 | 6.1 | Included | ||
6,788.14 € | 1 | Available | 8 Days | 10 | 500 | 3 | 6.1 | Included | ||
3,026.66 € | 1 | Available | 5 Days | 10 | 100 | 7 | 8 | Included | ||
30,266.57 € | 1 | Available | Quote | 10 | 1000 | 7 | 8 | Included | ||
15,133.28 € | 1 | Available | 8 Days | 10 | 500 | 7 | 8 | Included | ||
1,874.74 € | 1 | Available | 5 Days | 10 | 100 | 4 | 6.6 | Included | ||
18,747.46 € | 1 | Available | Quote | 10 | 1000 | 4 | 6.6 | Included | ||
9,373.73 € | 1 | Available | 81 Days | 10 | 500 | 4 | 6.6 | Included | ||
2,196.64 € | 1 | Available | 5 Days | 10 | 100 | 5 | 7.3 | Included | ||
21,966.33 € | 1 | Available | 81 Days | 10 | 1000 | 5 | 7.3 | Included | ||
10,983.17 € | 1 | Available | 81 Days | 10 | 500 | 5 | 7.3 | Included |
Loading...
Nominal cross section conductor(mm2) | 1.5 | Colour outer sheath | Black | Material outer sheath | None |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, fix | 260 |
Conductor category | Class 5 = flexible | Core identification | Colour | Core insulation | PTFE |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True |
Screen | False |
Configure
Basic Attributes
Length(m)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Filter by standard shipping days
Optional Attributes