ÖLFLEX® ROBOT 900 P

ÖLFLEX® ROBOT 900 P
  • Volume Discount
ÖLFLEX® ROBOT 900 P - Power and control cable für bending and torsional load in harsh environmental conditions
Abrasion- and oil-resistant PUR robot cable for dynamic bending and torsion motions
Simultaneous bending and torsion
Torsion angle up to +/- 360 °/m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0028110/50
0028110/100
0028110/1000
0028110/500
0028116/50
0028116/100
0028116/1000
0028116/500
0028145/50
0028145/100
0028145/1000
0028145/500
0028146/50
0028146/100
0028146/1000
0028146/300
0028146/500
0028160/50
0028160/100
0028160/1000
0028160/500
0028164/50
0028164/100
0028164/1000
0028164/300
0028164/500
0028170/50
0028170/100
0028170/1000
0028170/500
0028171/50
0028171/100
0028171/1000
0028171/300
0028171/500
0028172/50
0028172/100
0028172/1000
0028172/300
0028172/500
0028174/50
0028174/100
0028174/1000
0028174/500
0028176/50
0028176/100
0028176/1000
0028176/500
0028178/50
0028178/100
0028178/1000
0028178/500
0028180/50
0028180/100
0028180/1000
0028180/500
0028181/50
0028181/100
0028181/1000
0028181/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Nominal voltage U Conductor category Core identification Protective conductor Screen over stranding element Stranding element

319.23 €

1 Available 46 Days 10500.2576.249.9Class 5 = flexibleColourFalseNoneNo

638.46 €

1 Available 8 Days 101000.2576.249.9Class 5 = flexibleColourFalseNoneNo

6,384.70 €

1 Available 46 Days 1010000.2576.249.9Class 5 = flexibleColourFalseNoneNo

3,192.35 €

1 Available 8 Days 105000.2576.249.9Class 5 = flexibleColourFalseNoneNo

805.42 €

1 Available 46 Days 10500.252510.249.9Class 5 = flexibleColourFalseNoneNo

1,610.83 €

1 Available 8 Days 101000.252510.249.9Class 5 = flexibleColourFalseNoneNo

16,108.28 €

1 Available Quote 1010000.252510.249.9Class 5 = flexibleColourFalseNoneNo

8,054.15 €

1 Available 8 Days 105000.252510.249.9Class 5 = flexibleColourFalseNoneNo

680.12 €

1 Available 5 Days 10500.51811.2500Class 6 = very flexibleNumbersTrueNoneNo

1,360.24 €

1 Available 46 Days 101000.51811.2500Class 6 = very flexibleNumbersTrueNoneNo

13,602.35 €

1 Available 46 Days 1010000.51811.2500Class 6 = very flexibleNumbersTrueNoneNo

6,801.17 €

1 Available 8 Days 105000.51811.2500Class 6 = very flexibleNumbersTrueNoneNo

1,048.93 €

1 Available 46 Days 10500.52513.3500Class 6 = very flexibleNumbersTrueNoneNo

2,097.87 €

1 Available 8 Days 101000.52513.3500Class 6 = very flexibleNumbersTrueNoneNo

20,978.73 €

1 Available Quote 1010000.52513.3500Class 6 = very flexibleNumbersTrueNoneNo

6,293.61 €

1 Available 46 Days 103000.52513.3500Class 6 = very flexibleNumbersTrueNoneNo

10,489.36 €

1 Available 8 Days 105000.52513.3500Class 6 = very flexibleNumbersTrueNoneNo

285.47 €

1 Available 46 Days 10500.7546.6500Class 5 = flexibleNumbersTrueNoneNo

570.94 €

1 Available 8 Days 101000.7546.6500Class 5 = flexibleNumbersTrueNoneNo

5,709.29 €

1 Available 46 Days 1010000.7546.6500Class 5 = flexibleNumbersTrueNoneNo

2,854.63 €

1 Available 8 Days 105000.7546.6500Class 5 = flexibleNumbersTrueNoneNo

754.28 €

1 Available 46 Days 10500.751411.2500Class 5 = flexibleNumbersTrueNoneNo

1,508.59 €

1 Available 8 Days 101000.751411.2500Class 5 = flexibleNumbersTrueNoneNo

15,085.81 €

1 Available Quote 1010000.751411.2500Class 5 = flexibleNumbersTrueNoneNo

4,525.75 €

1 Available 8 Days 103000.751411.2500Class 5 = flexibleNumbersTrueNoneNo

7,542.92 €

1 Available 5 Days 105000.751411.2500Class 5 = flexibleNumbersTrueNoneNo

236.72 €

1 Available 46 Days 1050126.2500Class 5 = flexibleNumbersFalseNoneNo

473.42 €

1 Available 8 Days 10100126.2500Class 5 = flexibleNumbersFalseNoneNo

4,734.25 €

1 Available Quote 101000126.2500Class 5 = flexibleNumbersFalseNoneNo

2,367.12 €

1 Available 8 Days 10500126.2500Class 5 = flexibleNumbersFalseNoneNo

282.92 €

1 Available 8 Days 1050136.5500Class 5 = flexibleNumbersTrueNoneNo

565.83 €

1 Available 8 Days 10100136.5500Class 5 = flexibleNumbersTrueNoneNo

5,658.26 €

1 Available 46 Days 101000136.5500Class 5 = flexibleNumbersTrueNoneNo

1,697.48 €

1 Available 46 Days 10300136.5500Class 5 = flexibleNumbersTrueNoneNo

2,829.14 €

1 Available 8 Days 10500136.5500Class 5 = flexibleNumbersTrueNoneNo

300.83 €

1 Available 8 Days 1050147500Class 5 = flexibleNumbersTrueNoneNo

601.69 €

1 Available 5 Days 10100147500Class 5 = flexibleNumbersTrueNoneNo

6,016.81 €

1 Available Quote 101000147500Class 5 = flexibleNumbersTrueNoneNo

1,805.05 €

1 Available 46 Days 10300147500Class 5 = flexibleNumbersTrueNoneNo

3,008.42 €

1 Available 8 Days 10500147500Class 5 = flexibleNumbersTrueNoneNo

507.12 €

1 Available 8 Days 1050179.3500Class 5 = flexibleNumbersTrueNoneNo

1,014.24 €

1 Available 8 Days 10100179.3500Class 5 = flexibleNumbersTrueNoneNo

10,142.27 €

1 Available Quote 101000179.3500Class 5 = flexibleNumbersTrueNoneNo

5,071.13 €

1 Available 8 Days 10500179.3500Class 5 = flexibleNumbersTrueNoneNo

738.28 €

1 Available 8 Days 105011211.5500Class 5 = flexibleNumbersTrueNoneNo

1,476.58 €

1 Available 8 Days 1010011211.5500Class 5 = flexibleNumbersTrueNoneNo

14,765.80 €

1 Available 46 Days 10100011211.5500Class 5 = flexibleNumbersTrueNoneNo

7,382.90 €

1 Available 8 Days 1050011211.5500Class 5 = flexibleNumbersTrueNoneNo

952.90 €

1 Available 46 Days 105011813.2500Class 5 = flexibleNumbersTrueNoneNo

1,905.78 €

1 Available 8 Days 1010011813.2500Class 5 = flexibleNumbersTrueNoneNo

19,057.87 €

1 Available Quote 10100011813.2500Class 5 = flexibleNumbersTrueNoneNo

9,528.93 €

1 Available 8 Days 1050011813.2500Class 5 = flexibleNumbersTrueNoneNo

1,343.91 €

1 Available 5 Days 105012516.4500Class 5 = flexibleNumbersTrueNoneNo

2,687.84 €

1 Available 46 Days 1010012516.4500Class 5 = flexibleNumbersTrueNoneNo

26,878.30 €

1 Available Quote 10100012516.4500Class 5 = flexibleNumbersTrueNoneNo

13,439.15 €

1 Available 8 Days 1050012516.4500Class 5 = flexibleNumbersTrueNoneNo

452.83 €

1 Available 5 Days 10502.539.3500Class 5 = flexibleNumbersTrueNoneNo

905.65 €

1 Available 46 Days 101002.539.3500Class 5 = flexibleNumbersTrueNoneNo

9,056.54 €

1 Available Quote 1010002.539.3500Class 5 = flexibleNumbersTrueNoneNo

4,528.26 €

1 Available 8 Days 105002.539.3500Class 5 = flexibleNumbersTrueNoneNo

Loading...

Basic information

Colour outer sheath Black Material outer sheath PUR (Polyurethane) Operating temperature, fix 80
Operating temperature, flexible 80 Core insulation Other Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) True
Oil resistant (acc. EN 60811-2-1) True Screen over stranding None

Tech Support