Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
62.61 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 2 | 4.9 | False | ||
125.22 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 4.9 | False | ||
1,252.18 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 4.9 | False | ||
313.04 € | 1 | Available | 25 Days | 10 | 250 | 0.5 | 2 | 4.9 | False | ||
626.11 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 4.9 | False | ||
68.14 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 3 | 5.2 | True | ||
136.25 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 5.2 | True | ||
1,362.53 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 3 | 5.2 | True | ||
340.63 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 3 | 5.2 | True | ||
681.27 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 5.2 | True | ||
66.05 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 5.2 | False | ||
132.10 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 5.2 | False | ||
1,321.03 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 5.2 | False | ||
330.27 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 3 | 5.2 | False | ||
660.52 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 5.2 | False | ||
80.85 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 4 | 5.8 | True | ||
161.70 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 5.8 | True | ||
1,617.05 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 4 | 5.8 | True | ||
404.27 € | 1 | Available | 46 Days | 10 | 250 | 0.5 | 4 | 5.8 | True | ||
808.52 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 5.8 | True | ||
82.09 € | 1 | Available | 25 Days | 10 | 50 | 0.5 | 4 | 5.8 | False | ||
164.16 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 5.8 | False | ||
1,641.72 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 4 | 5.8 | False | ||
410.43 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 4 | 5.8 | False | ||
820.85 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 5.8 | False | ||
90.63 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 5 | 6.3 | True | ||
181.25 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 6.3 | True | ||
1,812.56 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 5 | 6.3 | True | ||
453.13 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 5 | 6.3 | True | ||
906.29 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 6.3 | True | ||
92.00 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 5 | 6.3 | False | ||
183.98 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 6.3 | False | ||
1,839.89 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 5 | 6.3 | False | ||
459.97 € | 1 | Available | 46 Days | 10 | 250 | 0.5 | 5 | 6.3 | False | ||
919.95 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 6.3 | False | ||
114.71 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 7 | 6.9 | True | ||
229.43 € | 1 | Available | 46 Days | 10 | 100 | 0.5 | 7 | 6.9 | True | ||
2,294.41 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 6.9 | True | ||
573.60 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 7 | 6.9 | True | ||
1,147.20 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 7 | 6.9 | True | ||
110.45 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 7 | 6.9 | False | ||
220.90 € | 1 | Available | 46 Days | 10 | 100 | 0.5 | 7 | 6.9 | False | ||
2,209.08 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 6.9 | False | ||
552.27 € | 1 | Available | 46 Days | 10 | 250 | 0.5 | 7 | 6.9 | False | ||
1,104.53 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 7 | 6.9 | False | ||
175.75 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 10 | 8.8 | True | ||
351.50 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 10 | 8.8 | True | ||
3,514.95 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 10 | 8.8 | True | ||
878.73 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 10 | 8.8 | True | ||
1,757.47 € | 1 | Available | 46 Days | 10 | 500 | 0.5 | 10 | 8.8 | True | ||
193.87 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 12 | 9.1 | True | ||
387.73 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 12 | 9.1 | True | ||
3,877.30 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 12 | 9.1 | True | ||
969.33 € | 1 | Available | 46 Days | 10 | 250 | 0.5 | 12 | 9.1 | True | ||
1,938.64 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 9.1 | True | ||
259.41 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 18 | 10.8 | True | ||
518.78 € | 1 | Available | 46 Days | 10 | 100 | 0.5 | 18 | 10.8 | True | ||
5,187.87 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 18 | 10.8 | True | ||
1,296.96 € | 1 | Available | 46 Days | 10 | 250 | 0.5 | 18 | 10.8 | True | ||
2,593.93 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 18 | 10.8 | True |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | Polypropylene | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | False | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes