Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
136.92 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 2 | 5.9 | False | |
273.83 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 2 | 5.9 | False | |
2,738.26 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 2 | 5.9 | False | |
684.57 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 2 | 5.9 | False | |
1,369.14 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 5.9 | False | |
155.48 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 6.2 | True | |
310.96 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 6.2 | True | |
3,109.62 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 3 | 6.2 | True | |
777.40 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 3 | 6.2 | True | |
1,554.80 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 6.2 | True | |
155.48 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 3 | 6.2 | False | |
310.96 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 6.2 | False | |
3,109.62 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 3 | 6.2 | False | |
777.40 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 3 | 6.2 | False | |
1,554.80 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 6.2 | False | |
178.09 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 4 | 6.6 | True | |
356.15 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 6.6 | True | |
3,561.58 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 6.6 | True | |
890.40 € | 1 | Available | Quote | 10 | 250 | 0.5 | 4 | 6.6 | True | |
1,780.78 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 4 | 6.6 | True | |
178.09 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 4 | 6.6 | False | |
356.15 € | 1 | Available | 32 Days | 10 | 100 | 0.5 | 4 | 6.6 | False | |
3,561.58 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 6.6 | False | |
890.40 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 4 | 6.6 | False | |
1,780.78 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 6.6 | False | |
186.95 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 5 | 7.1 | True | |
373.90 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 7.1 | True | |
3,738.97 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 5 | 7.1 | True | |
934.75 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 5 | 7.1 | True | |
1,869.48 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 5 | 7.1 | True | |
195.82 € | 1 | 46 Days | 10 | 50 | 0.5 | 5 | 7.1 | False | ||
391.65 € | 1 | 46 Days | 10 | 100 | 0.5 | 5 | 7.1 | False | ||
3,916.47 € | 1 | 46 Days | 10 | 1000 | 0.5 | 5 | 7.1 | False | ||
979.12 € | 1 | 46 Days | 10 | 250 | 0.5 | 5 | 7.1 | False | ||
1,958.23 € | 1 | 46 Days | 10 | 500 | 0.5 | 5 | 7.1 | False | ||
191.06 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 7.7 | True | |
382.13 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 7.7 | True | |
3,821.40 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 7.7 | True | |
955.35 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 7 | 7.7 | True | |
1,910.70 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 7 | 7.7 | True | |
191.06 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 7.7 | False | |
382.13 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 7.7 | False | |
3,821.40 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 7 | 7.7 | False | |
955.35 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 7 | 7.7 | False | |
1,910.70 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 7 | 7.7 | False | |
290.35 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 12 | 10.1 | True | |
580.70 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 10.1 | True | |
5,806.95 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 12 | 10.1 | True | |
1,451.73 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 12 | 10.1 | True | |
2,903.47 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 12 | 10.1 | True | |
343.97 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 18 | 11.8 | True | |
687.95 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 18 | 11.8 | True | |
6,879.44 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 18 | 11.8 | True | |
1,719.85 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 18 | 11.8 | True | |
3,439.72 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 18 | 11.8 | True | |
506.48 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 25 | 13.7 | True | |
1,012.95 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 25 | 13.7 | True | |
10,129.53 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 25 | 13.7 | True | |
2,532.38 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 25 | 13.7 | True | |
5,064.77 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 25 | 13.7 | True |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | Polypropylene | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | False | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes