ÖLFLEX® ROBUST FD

ÖLFLEX® ROBUST FD

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Low particle emission in continuously flexing applications thanks to ROBUST sheath material
· Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”)
· This saves costs and increases the efficiency of machines
· Particularly suitable in conjunction with water-soluble cleaning agents and coolants
· This cable is particularly weatherproof, thanks to high-quality insulation and sheathing materials
· Resistant to hot water and steam when subjected to frequent steam jet cleaning
· Tested resistance to ECOLAB® disinfectants and cleaning agents
· Highly flexible cable design means maximum product performance
· Excellent resistance to a wide range of chemical substances (eg ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (eg bio-oils and ester-based hydraulic oils)
· Particularly short core stranding allows small bending radii

Application
· Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain
· Also suitable as a flexible power or extension cable\xa0
· Suitable for outdoor use
· Can be used in dry, wet and especially in harsh and oily environments
· Withstands high mechanical stress
· Flexible use at temperatures down to -40°C
· Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0026501/100
0026501/1000
0026501/500
0026502/100
0026502/1000
0026502/500
0026503/100
0026503/1000
0026503/500
0026504/100
0026504/500
0026505/50
0026505/100
0026505/1000
0026505/500
0026506/50
0026506/100
0026506/1000
0026506/500
0026507/50
0026507/1000
0026507/500
0026509/100
0026509/1000
0026509/500
0026510/100
0026510/1000
0026510/500
0026511/100
0026511/1000
0026511/500
0026516/50
0026516/100
0026516/1000
0026516/500
0026517/50
0026517/100
0026517/1000
0026517/500
0026518/50
0026518/1000
0026518/500
0026521/100
0026521/1000
0026521/500
0026522/100
0026522/1000
0026522/500
0026523/50
0026523/100
0026523/1000
0026523/500
0026524/50
0026524/100
0026524/1000
0026524/500
0026525/50
0026525/1000
0026525/500
0026526/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)

351.18 €

1 Available 5 Days 101000.7536.9

3,511.85 €

1 Available 5 Days 1010000.7536.9

1,755.92 €

1 Available 5 Days 105000.7536.9

425.48 €

1 Available 60 Days 101000.7547.7

4,254.85 €

1 Available 5 Days 1010000.7547.7

2,127.41 €

1 Available 5 Days 105000.7547.7

474.24 €

1 Available 5 Days 101000.7558.6

4,742.52 €

1 Available 46 Days 1010000.7558.6

2,371.27 €

1 Available 5 Days 105000.7558.6

683.70 €

1 Available 5 Days 101000.75710.4

3,418.51 €

1 Available 5 Days 105000.75710.4

510.67 €

1 Available 46 Days 10500.751212.2

1,021.31 €

1 Available 46 Days 101000.751212.2

10,213.20 €

1 Available 46 Days 1010000.751212.2

5,106.60 €

1 Available 46 Days 105000.751212.2

698.02 €

1 Available 46 Days 10500.751814.9

1,396.02 €

1 Available 70 Days 101000.751814.9

13,960.23 €

1 Available 70 Days 1010000.751814.9

6,980.12 €

1 Available 5 Days 105000.751814.9

983.05 €

1 Available 46 Days 10500.752518.5

19,660.92 €

1 Available 70 Days 1010000.752518.5

9,830.46 €

1 Available 70 Days 105000.752518.5

458.28 €

1 Available 46 Days 10100137.4

4,582.85 €

1 Available 46 Days 101000137.4

2,291.41 €

1 Available 46 Days 10500137.4

480.64 €

1 Available 46 Days 10100148.2

4,806.30 €

1 Available 46 Days 101000148.2

2,403.15 €

1 Available 5 Days 10500148.2

561.22 €

1 Available 46 Days 10100159.2

5,612.25 €

1 Available 46 Days 101000159.2

2,806.12 €

1 Available 46 Days 10500159.2

348.24 €

1 Available 46 Days 10501711.1

696.48 €

1 Available 46 Days 101001711.1

6,964.81 €

1 Available 46 Days 1010001711.1

3,482.39 €

1 Available 5 Days 105001711.1

537.15 €

1 Available 46 Days 105011213.3

1,074.29 €

1 Available 46 Days 1010011213.3

10,743.06 €

1 Available 46 Days 10100011213.3

5,371.53 €

1 Available 5 Days 1050011213.3

798.93 €

1 Available 46 Days 105011815.9

15,978.75 €

1 Available 46 Days 10100011815.9

7,989.36 €

1 Available 46 Days 1050011815.9

486.30 €

1 Available 46 Days 101001.538.9

4,863.02 €

1 Available 46 Days 1010001.538.9

2,431.52 €

1 Available 5 Days 105001.538.9

570.98 €

1 Available 46 Days 101001.549.9

5,709.87 €

1 Available 46 Days 1010001.549.9

2,854.93 €

1 Available 5 Days 105001.549.9

379.01 €

1 Available 5 Days 10501.5511

758.03 €

1 Available 46 Days 101001.5511

7,580.20 €

1 Available 5 Days 1010001.5511

3,790.10 €

1 Available 46 Days 105001.5511

551.28 €

1 Available 46 Days 10501.5713.4

1,102.55 €

1 Available 5 Days 101001.5713.4

11,025.54 €

1 Available 46 Days 1010001.5713.4

5,512.76 €

1 Available 56 Days 105001.5713.4

766.21 €

1 Available 46 Days 10501.51215.8

15,324.25 €

1 Available 64 Days 1010001.51215.8

7,662.11 €

1 Available 5 Days 105001.51215.8

1,038.48 €

1 Available 46 Days 10501.51818.9

Loading...

Basic information

Colour outer sheath Black Material outer sheath Copolymer, thermoplastic Nominal voltage U 500
Operating temperature, fix 105 Operating temperature, flexible 105 Conductor category Class 6 = very flexible
Core identification Numbers Core insulation Copolymer, thermoplastic Flame retardant No
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) True
Oil resistant (acc. EN 60811-2-1) False Protective conductor True Screen over stranding None
Screen over stranding element None Stranding element No

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support