ÖLFLEX® SERVO 2YSLCY-JB

ÖLFLEX® SERVO 2YSLCY-JB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Low-capacitance core insulation for long transmission paths
· Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage
· Power supply for large electric drives possible
· Available as a 4-core variant and 3+3 balanced variant
· Versions with balanced cable design and three-part protective earth largely prevent the generation of harmful currents on the motor bearing A reduction in motor bearing damage contributes to the durability of electric motors

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing
· Can be used in dry, damp or wet environments
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Black variants are suitable for outdoor use, subject to the temperature range
· Flexible use at temperatures up to -15°C (ÖLFLEX® SERVO 2YSLCYK)
· For connecting frequency converters and motors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0036425/50
0036425/100
0036425/1000
0036425/500
0036426/50
0036426/100
0036426/1000
0036426/500
0036427/50
0036427/1000
0036427/500
0036428/1000
0036428/500
0036429/1000
0036429/500
0036430/500
0036431/500
0036432/500
0036433/500
0036434/500
0036435/500
0036439/50
0036439/100
0036439/1000
0036439/500
0036440/50
0036440/100
0036440/1000
0036440/500
0036441/50
0036441/500
0036442/50
0036442/500
0036443/500
0036444/500
0036445/1000
0036445/500
0036446/500
0036447/500
0036448/500
0036449/500
0036450/500
1136450/50
1136450/100
1136450/1000
1136450/500
1136451/50
1136451/100
1136451/1000
1136451/500
1136452/50
1136452/1000
1136452/500
1136453/1000
1136453/500
1136454/1000
1136454/500
1136455/500
1136456/500
1136457/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Max. conductor temperature Nominal voltage UO Nominal voltage U Number of pilot/reduced cores Operating temperature, fix Conductor material

192.29 €

1 Available 5 Days 10501.5411.4Other-0.61-80-

384.57 €

1 Available 5 Days 101001.5411.4Other-0.61-80-

3,845.72 €

1 Available 8 Days 1010001.5411.4Other-0.61-80-

1,922.87 €

1 Available 8 Days 105001.5411.4Other-0.61-80-

262.73 €

1 Available 8 Days 10502.5412.4Other-0.61-80-

525.45 €

1 Available 5 Days 101002.5412.4Other-0.61-80-

5,254.52 €

1 Available 5 Days 1010002.5412.4Other-0.61-80-

2,627.26 €

1 Available 5 Days 105002.5412.4Other-0.61-80-

414.12 €

1 Available 5 Days 10504415.6Other-0.61-80-

8,282.21 €

1 Available 5 Days 1010004415.6Other-0.61-80-

4,141.10 €

1 Available 5 Days 105004415.6Other-0.61-80-

10,653.42 €

1 Available 25 Days 1010006417Other-0.61-80-

5,326.70 €

1 Available 25 Days 105006417Other-0.61-80-

16,132.92 €

1 Available 46 Days 10100010419.6Other-0.61-80-

8,066.45 €

1 Available 46 Days 1050010419.6Other-0.61-80-

12,485.34 €

1 Available 8 Days 1050016422.1Other-0.61-80-

20,398.04 €

1 Available 8 Days 1050025426.3Other-0.61-80-

24,257.60 €

1 Available 60 Days 1050035429.5Other-0.61-80-

35,574.31 €

1 Available 46 Days 1050050435.8Other-0.61-80-

47,508.32 €

1 Available 5 Days 1050070440.3Other-0.61-80-

62,497.28 €

1 Available 82 Days 1050095446.5Other-0.61-80-

230.78 €

1 Available 5 Days 10501.5311.4Black-0.61380-

461.55 €

1 Available 5 Days 101001.5311.4Black-0.61380-

4,615.54 €

1 Available 46 Days 1010001.5311.4Black-0.61380-

2,307.77 €

1 Available 8 Days 105001.5311.4Black-0.61380-

299.02 €

1 Available 8 Days 10502.5312.2Black-0.61380-

598.03 €

1 Available 5 Days 101002.5312.2Black-0.61380-

5,980.33 €

1 Available 8 Days 1010002.5312.2Black-0.61380-

2,990.17 €

1 Available 5 Days 105002.5312.2Black-0.61380-

403.22 €

1 Available 5 Days 10504314.4Black-0.61380-

4,032.18 €

1 Available 5 Days 105004314.4Black-0.61380-

476.12 €

1 Available 5 Days 10506315.7Black-0.61380-

4,761.23 €

1 Available 5 Days 105006315.7Black-0.61380-

7,046.65 €

1 Available 5 Days 1050010318Black-0.61380-

11,416.26 €

1 Available 25 Days 1050016320.2Black-0.61380-

37,251.32 €

1 Available 91 Days 10100025323.8Black-0.61380-

18,625.67 €

1 Available 5 Days 1050025323.8Black-0.61380-

22,351.20 €

1 Available 60 Days 1050035326.9Black-0.61380-

31,614.61 €

1 Available 25 Days 1050050332.6Black-0.61380-

40,407.93 €

1 Available 5 Days 1050070336.4Black-0.61380-

60,025.53 €

1 Available 60 Days 1050095342Black-0.61380-

73,416.49 €

1 Available 8 Days 10500120347.8Black-0.61380-

192.29 €

1 Available 5 Days 10501,5411,4Black706001000070Cu, bare

384.57 €

1 Available 5 Days 101001,5411,4Black706001000070Cu, bare

3,845.72 €

1 Available 5 Days 1010001,5411,4Black706001000070Cu, bare

1,922.87 €

1 Available 5 Days 105001,5411,4Black706001000070Cu, bare

262.73 €

1 Available 8 Days 10502,5412,4Black706001000070Cu, bare

525.45 €

1 Available 8 Days 101002,5412,4Black706001000070Cu, bare

5,254.52 €

1 Available 8 Days 1010002,5412,4Black706001000070Cu, bare

2,627.26 €

1 Available 8 Days 105002,5412,4Black706001000070Cu, bare

414.12 €

1 Available 46 Days 10504415,6Black706001000070Cu, bare

8,282.21 €

1 Available 8 Days 1010004415,6Black706001000070Cu, bare

4,141.10 €

1 Available 8 Days 105004415,6Black706001000070Cu, bare

10,653.42 €

1 Available 46 Days 1010006417Black706001000070Cu, bare

5,326.70 €

1 Available 8 Days 105006417Black706001000070Cu, bare

16,132.92 €

1 Available 46 Days 10100010419,6Black706001000070Cu, bare

8,066.45 €

1 Available 46 Days 1050010419,6Black706001000070Cu, bare

12,485.34 €

1 Available 8 Days 1050016422,1Black706001000070Cu, bare

20,398.04 €

1 Available 60 Days 1050025426,3Black706001000070Cu, bare

24,257.60 €

1 Available 60 Days 1050035429,5Black706001000070Cu, bare

Loading...

Basic information

Material outer sheath PVC (Polyvinyl Chloride) Protection conductor Included Operating temperature, flexible 70
Concentric conductor None Conductor category Class 5 = flexible Core identification Colour
Core insulation PE Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen True Shape of conductor Round

Tech Support