Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
308.38 € | 1 | Available | 60 Days | 10 | 50 | 1,5 | 11,2 | ||
616.78 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 11,2 | ||
1,541.94 € | 1 | Available | 60 Days | 10 | 250 | 1,5 | 11,2 | ||
3,083.88 € | 1 | Available | 60 Days | 10 | 500 | 1,5 | 11,2 | ||
374.77 € | 1 | Available | 8 Days | 10 | 50 | 2,5 | 12,6 | ||
749.53 € | 1 | Available | Quote | 10 | 100 | 2,5 | 12,6 | ||
1,873.84 € | 1 | Available | Quote | 10 | 250 | 2,5 | 12,6 | ||
3,747.67 € | 1 | Available | Quote | 10 | 500 | 2,5 | 12,6 | ||
474.53 € | 1 | Available | Quote | 10 | 50 | 4 | 14 | ||
949.06 € | 1 | Available | Quote | 10 | 100 | 4 | 14 | ||
2,372.67 € | 1 | Available | Quote | 10 | 250 | 4 | 14 | ||
4,745.33 € | 1 | Available | Quote | 10 | 500 | 4 | 14 | ||
358.62 € | 1 | Available | 60 Days | 10 | 50 | 1,5 | 13,2 | ||
717.25 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 13,2 | ||
1,793.12 € | 1 | Available | 60 Days | 10 | 250 | 1,5 | 13,2 | ||
3,586.25 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 13,2 | ||
433.47 € | 1 | Available | 60 Days | 10 | 50 | 2,5 | 14 | ||
866.95 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 14 | ||
2,167.34 € | 1 | Available | 60 Days | 10 | 250 | 2,5 | 14 | ||
4,334.72 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 14 | ||
585.52 € | 1 | Available | Quote | 10 | 50 | 4 | 15,8 | ||
1,171.03 € | 1 | Available | Quote | 10 | 100 | 4 | 15,8 | ||
2,927.60 € | 1 | Available | Quote | 10 | 250 | 4 | 15,8 | ||
5,855.19 € | 1 | Available | Quote | 10 | 500 | 4 | 15,8 |
Loading...
Number of cores(Core) | 4 | Colour outer sheath | Orange | Material outer sheath | PVC (Polyvinyl Chloride) |
---|---|---|---|---|---|
Nominal voltage U | 1000 | Operating temperature, fix | 70 | Operating temperature, flexible | 70 |
Conductor category | Class 5 = flexible | Core identification | Numbers | Core insulation | Polypropylene |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Low temperature resistant (acc. EN 60811-1-4) | False | Oil resistant (acc. EN 60811-2-1) | False | Protective conductor | True |
Screen over stranding | Braiding | Screen over stranding element | Braiding | Stranding element | Pairs |