Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Number of pilot/reduced cores | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
425.16 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 10.5 | Other | - | ||
4,251.74 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 4 | 10.5 | Other | - | ||
2,125.87 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.5 | Other | - | ||
283.93 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 4 | 11.8 | Other | - | ||
567.87 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 11.8 | Other | - | ||
5,678.78 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 4 | 11.8 | Other | - | ||
2,839.38 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 11.8 | Other | - | ||
456.45 € | 1 | Available | 8 Days | 10 | 50 | 4 | 4 | 13.3 | Other | - | ||
9,129.13 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 4 | 13.3 | Other | - | ||
4,564.57 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 13.3 | Other | - | ||
11,697.50 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 4 | 14.9 | Other | - | ||
5,848.76 € | 1 | Available | 46 Days | 10 | 500 | 6 | 4 | 14.9 | Other | - | ||
17,286.57 € | 1 | Available | 65 Days | 10 | 1000 | 10 | 4 | 17.7 | Other | - | ||
8,643.28 € | 1 | Available | 46 Days | 10 | 500 | 10 | 4 | 17.7 | Other | - | ||
27,068.18 € | 1 | Available | 98 Days | 10 | 1000 | 16 | 4 | 21.5 | Other | - | ||
13,534.08 € | 1 | Available | 5 Days | 10 | 500 | 16 | 4 | 21.5 | Other | - | ||
44,529.89 € | 1 | Available | 58 Days | 10 | 1000 | 25 | 4 | 26.3 | Other | - | ||
22,264.95 € | 1 | Available | 58 Days | 10 | 500 | 25 | 4 | 26.3 | Other | - | ||
26,590.98 € | 1 | Available | 82 Days | 10 | 500 | 35 | 4 | 29.7 | Other | - | ||
77,380.42 € | 1 | Available | 94 Days | 10 | 1000 | 50 | 4 | 34.1 | Other | - | ||
38,690.20 € | 1 | Available | 94 Days | 10 | 500 | 50 | 4 | 34.1 | Other | - | ||
51,581.85 € | 1 | Available | 8 Days | 10 | 500 | 70 | 4 | 40.9 | Other | - | ||
67,183.11 € | 1 | Available | 8 Days | 10 | 500 | 95 | 4 | 45.4 | Other | - | ||
65,917.98 € | 1 | Available | 60 Days | 10 | 250 | 185 | 4 | 61.4 | Other | - | ||
184.57 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 3 | 11.4 | Black | 3 | ||
369.11 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 3 | 11.4 | Black | 3 | ||
3,691.17 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 3 | 11.4 | Black | 3 | ||
1,845.58 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 3 | 11.4 | Black | 3 | ||
329.98 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 3 | 12.9 | Black | 3 | ||
659.98 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 3 | 12.9 | Black | 3 | ||
6,599.80 € | 1 | Available | 46 Days | 10 | 1000 | 2.5 | 3 | 12.9 | Black | 3 | ||
3,299.90 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 12.9 | Black | 3 | ||
452.19 € | 1 | Available | 46 Days | 10 | 50 | 4 | 3 | 13.6 | Black | 3 | ||
9,043.75 € | 1 | Available | 46 Days | 10 | 1000 | 4 | 3 | 13.6 | Black | 3 | ||
4,521.88 € | 1 | Available | 46 Days | 10 | 500 | 4 | 3 | 13.6 | Black | 3 | ||
537.38 € | 1 | Available | 46 Days | 10 | 50 | 6 | 3 | 15.2 | Black | 3 | ||
10,747.74 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 3 | 15.2 | Black | 3 | ||
5,373.86 € | 1 | Available | 98 Days | 10 | 500 | 6 | 3 | 15.2 | Black | 3 | ||
16,081.13 € | 1 | Available | 60 Days | 10 | 1000 | 10 | 3 | 17.4 | Black | 3 | ||
8,040.56 € | 1 | Available | 60 Days | 10 | 500 | 10 | 3 | 17.4 | Black | 3 | ||
31,586.34 € | 1 | Available | 98 Days | 10 | 1000 | 16 | 3 | 20 | Black | 3 | ||
15,793.18 € | 1 | Available | 8 Days | 10 | 500 | 16 | 3 | 20 | Black | 3 | ||
42,376.89 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 3 | 24.3 | Black | 3 | ||
21,188.43 € | 1 | Available | 60 Days | 10 | 500 | 25 | 3 | 24.3 | Black | 3 | ||
50,125.25 € | 1 | Available | 98 Days | 10 | 1000 | 35 | 3 | 27.5 | Black | 3 | ||
25,062.62 € | 1 | Available | 98 Days | 10 | 500 | 35 | 3 | 27.5 | Black | 3 | ||
70,963.13 € | 1 | Available | 98 Days | 10 | 1000 | 50 | 3 | 31.1 | Black | 3 | ||
35,481.57 € | 1 | Available | 98 Days | 10 | 500 | 50 | 3 | 31.1 | Black | 3 | ||
46,098.90 € | 1 | Available | 98 Days | 10 | 500 | 70 | 3 | 37.1 | Black | 3 | ||
67,627.27 € | 1 | Available | 98 Days | 10 | 500 | 95 | 3 | 40 | Black | 3 | ||
81,716.71 € | 1 | Available | 60 Days | 10 | 500 | 120 | 3 | 42.6 | Black | 3 |
Loading...
Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included | Nominal voltage UO | 0.6 |
---|---|---|---|---|---|
Nominal voltage U | 1 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
Concentric conductor | None | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | Polypropylene | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen | True | Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Number of pilot/reduced cores
Filter by standard shipping days
Optional Attributes