ÖLFLEX® SERVO FD 781 CY

ÖLFLEX® SERVO FD 781 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”)
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Highly flexible cable design means excellent product performance
· Low-capacitance core insulation for long transmission paths
· Shorter core stranding allows very small bending radii
· DESINA-compliant PVC outer sheath with increased resistance to mineral oil-based lubricants

Application
· Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain
· Suitable for medium mechanical stress
· For connecting frequency converters and servo motors
· The PVC outer sheath is resistant to acids and alkalis
· Can be used in dry, damp or wet environments
· Especially for environments where electromagnetic compatibility (EMC) is required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0036320/50
0036320/100
0036320/1000
0036320/300
0036320/500
0036321/50
0036321/100
0036321/1000
0036321/500
0036322/50
0036322/1000
0036322/500
0036324/1000
0036324/500
0036325/1000
0036325/500
0036327/50
0036327/100
0036327/350
0036328/250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)

373.89 €

1 Available 8 Days 10501.59.8

747.74 €

1 Available 8 Days 101001.59.8

7,477.54 €

1 Available 46 Days 1010001.59.8

2,243.27 €

1 Available 8 Days 103001.59.8

3,738.77 €

1 Available 5 Days 105001.59.8

459.80 €

1 Available 5 Days 10502.511.9

919.61 €

1 Available 8 Days 101002.511.9

9,196.15 €

1 Available 8 Days 1010002.511.9

4,598.07 €

1 Available 8 Days 105002.511.9

725.83 €

1 Available 8 Days 1050413.5

14,516.66 €

1 Available 8 Days 101000413.5

7,258.34 €

1 Available 8 Days 10500413.5

25,026.80 €

1 Available Quote 1010001019.7

12,513.40 €

1 Available 8 Days 105001019.7

37,166.90 €

1 Available Quote 1010001623.9

18,583.45 €

1 Available Quote 105001623.9

3,935.62 €

1 Available 46 Days 10503533.3

7,871.26 €

1 Available 46 Days 101003533.3

27,549.37 €

1 Available Quote 103503533.3

24,625.85 €

1 Available 46 Days 102505038.3

Loading...

  1. 1

Basic information

Number of cores(Core) 4 Colour outer sheath Orange Material outer sheath PVC (Polyvinyl Chloride)
Nominal voltage U 1000 Operating temperature, fix 80 Operating temperature, flexible 70
Conductor category Class 6 = very flexible Core identification Numbers Core insulation Polypropylene
Flame retardant In accordance with EN 60332-1-2 Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False
Low temperature resistant (acc. EN 60811-1-4) False Oil resistant (acc. EN 60811-2-1) True Protective conductor True
Screen over stranding Braiding Screen over stranding element None Stranding element No

Tech Support