ÖLFLEX® SERVO FD 796P

ÖLFLEX® SERVO FD 796P

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· VDE-tested quality
· Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”)
· Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments
· This saves costs and increases the efficiency of machines
· Low-capacitance core insulation for long transmission paths
· Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings
· Extremely weather-resistant with a wide temperature range
· This product is available with one or two screened control core pairs, eg for brakes and temperature sensors
· Highly flexible cable design means maximum product performance
· UL/CSA certification according to technical data enables the product to be used in the North American market
· Compatible with servo drives from leading manufacturers

Application
· Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· Suitable for outdoor use
· For connecting frequency converters and servo motors
· The PUR outer sheath withstands high mechanical loads
· Can be used in dry, damp and, especially, harsh and oily environments
· Flexible use at temperatures down to -40°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0025312/50
0025312/500
0025319/50
0025319/100
0025319/1000
0025319/500
0025320/50
0025320/100
0025320/500
0025321/50
0025321/500
0025322/50
0025322/500
0025323/50
0025323/500
0025324/500
0025324/600
0025326/100
0025326/500
0025327/50
0025327/100
0025327/1000
0025327/500
0025328/50
0025328/500
0025329/50
0025329/500
0025330/50
0025330/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

791.32 €

1 Available 8 Days 10504815.4Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

7,913.08 €

1 Available 5 Days 105004815.4Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

478.44 €

1 Available 60 Days 10501.5611.7Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

956.86 €

1 Available 5 Days 101001.5611.7Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

9,568.74 €

1 Available 60 Days 1010001.5611.7Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

4,784.37 €

1 Available 8 Days 105001.5611.7Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

575.13 €

1 Available 5 Days 10502.5613.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

1,150.27 €

1 Available 8 Days 101002.5613.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

5,751.32 €

1 Available 60 Days 105002.5613.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

712.23 €

1 Available 8 Days 10504614.2Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

7,122.39 €

1 Available 5 Days 105004614.2Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

918.27 €

1 Available 60 Days 10506616Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

9,182.65 €

1 Available 8 Days 105006616Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

1,323.47 €

1 Available 5 Days 105010618.4Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

13,234.75 €

1 Available 5 Days 1050010618.4Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

17,384.93 €

1 Available 98 Days 1050016622.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

20,861.92 €

1 Available 98 Days 10600--------------------

1,084.76 €

1 Available 8 Days 101000.75810.9Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

5,423.81 €

1 Available 5 Days 105000.75810.9Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

537.72 €

1 Available 5 Days 10501.5812.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

1,075.40 €

1 Available 5 Days 101001.5812.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

10,754.07 €

1 Available 60 Days 1010001.5812.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

5,377.03 €

1 Available 5 Days 105001.5812.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

649.98 €

1 Available 5 Days 10502.5814.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

6,499.77 €

1 Available 5 Days 105002.5814.3Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

811.87 €

1 Available 96 Days 10504815.6Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

8,118.68 €

1 Available 5 Days 105004815.6Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

1,036.05 €

1 Available 96 Days 10506817.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

10,360.54 €

1 Available 5 Days 105006817.1Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

Loading...

  1. 1

Tech Support