Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
295.37 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 12 | 8.9 | None | Pairs | |
590.73 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 12 | 8.9 | None | Pairs | |
5,907.35 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 12 | 8.9 | None | Pairs | |
2,953.68 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 8.9 | None | Pairs | |
323.91 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 8 | 8.9 | Other | Pairs | |
647.86 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 8 | 8.9 | Other | Pairs | |
1,943.55 € | 1 | Available | 60 Days | 10 | 300 | 0.5 | 8 | 8.9 | Other | Pairs | |
3,239.25 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 8 | 8.9 | Other | Pairs | |
354.64 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 12 | 8.8 | Other | Pairs | |
709.31 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 12 | 8.8 | Other | Pairs | |
7,093.17 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 12 | 8.8 | Other | Pairs | |
3,546.58 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 8.8 | Other | Pairs | |
384.18 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 16 | 9.4 | Other | Pairs | |
768.37 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 16 | 9.4 | Other | Pairs | |
7,683.68 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 16 | 9.4 | Other | Pairs | |
3,841.84 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 16 | 9.4 | Other | Pairs | |
308.85 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 9 | 8.8 | None | No | |
617.72 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 9 | 8.8 | None | No | |
6,177.16 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 9 | 8.8 | None | No | |
3,088.58 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 9 | 8.8 | None | No | |
320.23 € | 1 | Available | 8 Days | 10 | 50 | 1 | 10 | 8.8 | None | Pairs | |
640.48 € | 1 | Available | 5 Days | 10 | 100 | 1 | 10 | 8.8 | None | Pairs | |
1,921.46 € | 1 | Available | 5 Days | 10 | 300 | 1 | 10 | 8.8 | None | Pairs | |
3,202.40 € | 1 | Available | 5 Days | 10 | 500 | 1 | 10 | 8.8 | None | Pairs | |
438.15 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 14 | 10.3 | None | Pairs | |
876.29 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 14 | 10.3 | None | Pairs | |
8,762.98 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 14 | 10.3 | None | Pairs | |
4,381.50 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 14 | 10.3 | None | Pairs | |
349.02 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 12 | 7.7 | None | No | |
698.06 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 7.7 | None | No | |
6,980.43 € | 1 | Available | 60 Days | 10 | 1000 | 0.5 | 12 | 7.7 | None | No | |
3,490.22 € | 1 | Available | 60 Days | 10 | 500 | 0.5 | 12 | 7.7 | None | No | |
377.33 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 14 | 8.1 | None | No | |
754.68 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 14 | 8.1 | None | No | |
7,546.80 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 14 | 8.1 | None | No | |
3,773.39 € | 1 | Available | Quote | 10 | 500 | 0.5 | 14 | 8.1 | None | No | |
312.84 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 12 | 8.2 | None | Pairs | |
625.69 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 12 | 8.2 | None | Pairs | |
1,877.03 € | 1 | Available | 60 Days | 10 | 300 | 0.5 | 12 | 8.2 | None | Pairs | |
3,128.41 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 12 | 8.2 | None | Pairs | |
386.82 € | 1 | Available | 8 Days | 10 | 50 | 0.25 | 8 | 7.6 | None | Pairs | |
773.63 € | 1 | Available | 8 Days | 10 | 100 | 0.25 | 8 | 7.6 | None | Pairs | |
2,320.89 € | 1 | Available | 60 Days | 10 | 300 | 0.25 | 8 | 7.6 | None | Pairs | |
3,868.13 € | 1 | Available | 5 Days | 10 | 500 | 0.25 | 8 | 7.6 | None | Pairs | |
389.80 € | 1 | Available | 60 Days | 10 | 50 | 0.18 | 16 | 7.8 | None | Pairs | |
779.60 € | 1 | Available | 5 Days | 10 | 100 | 0.18 | 16 | 7.8 | None | Pairs | |
7,795.96 € | 1 | Available | Quote | 10 | 1000 | 0.18 | 16 | 7.8 | None | Pairs | |
3,897.99 € | 1 | Available | 60 Days | 10 | 500 | 0.18 | 16 | 7.8 | None | Pairs | |
206.48 € | 1 | Available | 60 Days | 10 | 50 | 0.18 | 8 | 6.4 | None | Pairs | |
412.97 € | 1 | Available | 8 Days | 10 | 100 | 0.18 | 8 | 6.4 | None | Pairs | |
4,129.73 € | 1 | Available | 60 Days | 10 | 1000 | 0.18 | 8 | 6.4 | None | Pairs | |
2,064.87 € | 1 | Available | 8 Days | 10 | 500 | 0.18 | 8 | 6.4 | None | Pairs | |
234.48 € | 1 | Available | 5 Days | 10 | 50 | 0.22 | 12 | 6.9 | None | No | |
468.97 € | 1 | Available | 5 Days | 10 | 100 | 0.22 | 12 | 6.9 | None | No | |
4,689.60 € | 1 | Available | 60 Days | 10 | 1000 | 0.22 | 12 | 6.9 | None | No | |
2,344.81 € | 1 | Available | 5 Days | 10 | 500 | 0.22 | 12 | 6.9 | None | No | |
303.60 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 10 | 8.5 | None | Pairs | |
607.22 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 10 | 8.5 | None | Pairs | |
1,821.64 € | 1 | Available | 60 Days | 10 | 300 | 0.5 | 10 | 8.5 | None | Pairs | |
3,036.07 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 10 | 8.5 | None | Pairs |
Loading...
Colour outer sheath | Green | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 49.9 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible |
Core identification | Colour | Core insulation | Polypropylene | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | False | Screen over stranding | Braiding |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes