ÖLFLEX® SOLAR XLS-R

ÖLFLEX® SOLAR XLS-R

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Robust against mechanical impacts
· Reduced outer diameters enable space and weight saving installation
· Exact quantity control during installation by meter marking on the cable sheath
· Cross-linked insulation and sheathing materials improve durability at high temperatures
· Halogen free core insulation and sheath compound, as well as the confirmed low smoke emission in the event of a fire, make the cable suitable for use in public areas
· Extruded colour stripe serves as reverse polarity protection during installation
· Reduction of flame propagation and of toxic combustion gases in the event of fire

Application
· Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer
· For fixed installation and occasional flexing
· Underground installation in protective cable conduits only with drainage of accumulated water
· Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52
· Long-term permanent storage/ operation in water not permitted
· For interconnecting solar modules
· Flexible or building-integrated PV systems
· Withstands moderate mechanical stress
· For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0023104/100
0023104/500
0023137/100
0023137/1000
0023137/500
0023138/100
0023138/1000
0023138/500
0023390/100
0023390/1000
0023390/500
0023391/100
0023391/1000
0023391/500
0023392/100
0023392/1000
0023392/500
0023393/100
0023393/1000
0023393/500
0023394/100
0023394/1000
0023394/500
0023395/100
0023395/1000
0023395/500
0023396/100
0023396/1000
0023396/500
0023397/100
0023397/500
0023398/100
0023398/1000
0023398/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

305.64 €

1 Available 81 Days 10100

1,528.17 €

1 Available 81 Days 10500

137.04 €

1 Available 5 Days 10100

1,370.29 €

1 Available 5 Days 101000

685.16 €

1 Available 5 Days 10500

185.00 €

1 Available 5 Days 10100

1,850.03 €

1 Available 5 Days 101000

925.02 €

1 Available 5 Days 10500

128.23 €

1 Available 81 Days 10100

1,282.29 €

1 Available 81 Days 101000

641.15 €

1 Available 81 Days 10500

170.61 €

1 Available 5 Days 10100

1,705.96 €

1 Available 5 Days 101000

852.99 €

1 Available 5 Days 10500

227.68 €

1 Available 7 Days 10100

2,276.86 €

1 Available 7 Days 101000

1,138.44 €

1 Available 5 Days 10500

373.14 €

1 Available 81 Days 10100

3,731.32 €

1 Available 81 Days 101000

1,865.67 €

1 Available 81 Days 10500

537.25 €

1 Available 88 Days 10100

5,372.52 €

1 Available 88 Days 101000

2,686.26 €

1 Available 88 Days 10500

128.23 €

1 Available 81 Days 10100

1,282.29 €

1 Available 81 Days 101000

641.15 €

1 Available 81 Days 10500

170.61 €

1 Available 81 Days 10100

1,705.96 €

1 Available 81 Days 101000

852.99 €

1 Available 5 Days 10500

227.68 €

1 Available 10 Days 10100

1,138.44 €

1 Available 5 Days 10500

373.14 €

1 Available 81 Days 10100

3,731.32 €

1 Available 81 Days 101000

1,865.67 €

1 Available 81 Days 10500

Loading...

  1. 1

Tech Support