Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Spiral length (extended) | Spiral length (retracted) | Core identification | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.95 € | 1 | Available | 8 Days | 10 | 0,75 | 2 | 5,4 | 1500 | 500 | Colour | False | |
46.02 € | 1 | Available | 8 Days | 10 | 0,75 | 2 | 5,4 | 3000 | 1000 | Colour | False | |
66.22 € | 1 | Available | 5 Days | 10 | 0,75 | 2 | 5,4 | 4500 | 1500 | Colour | False | |
81.20 € | 1 | Available | 5 Days | 10 | 0,75 | 2 | 5,4 | 6000 | 2000 | Colour | False | |
32.68 € | 1 | Available | 5 Days | 10 | 0,75 | 3 | 5,7 | 1500 | 500 | Colour | True | |
48.85 € | 1 | Available | 5 Days | 10 | 0,75 | 3 | 5,7 | 3000 | 1000 | Colour | True | |
66.00 € | 1 | Available | 5 Days | 10 | 0,75 | 3 | 5,7 | 4500 | 1500 | Colour | True | |
83.87 € | 1 | Available | 5 Days | 10 | 0,75 | 3 | 5,7 | 6000 | 2000 | Colour | True | |
33.89 € | 1 | Available | 8 Days | 10 | 0,75 | 4 | 6,2 | 1500 | 500 | Colour | True | |
52.12 € | 1 | Available | 5 Days | 10 | 0,75 | 4 | 6,2 | 3000 | 1000 | Colour | True | |
74.09 € | 1 | Available | 8 Days | 10 | 0,75 | 4 | 6,2 | 4500 | 1500 | Colour | True | |
93.51 € | 1 | Available | 5 Days | 10 | 0,75 | 4 | 6,2 | 6000 | 2000 | Colour | True | |
41.93 € | 1 | Available | 8 Days | 10 | 0,75 | 5 | 6,7 | 1500 | 500 | Colour | True | |
65.55 € | 1 | Available | 5 Days | 10 | 0,75 | 5 | 6,7 | 3000 | 1000 | Colour | True | |
89.17 € | 1 | Available | 5 Days | 10 | 0,75 | 5 | 6,7 | 4500 | 1500 | Colour | True | |
111.76 € | 1 | Available | 5 Days | 10 | 0,75 | 5 | 6,7 | 6000 | 2000 | Colour | True | |
31.71 € | 1 | Available | 5 Days | 10 | 1 | 2 | 5,7 | 1500 | 500 | Colour | False | |
47.25 € | 1 | Available | 5 Days | 10 | 1 | 2 | 5,7 | 3000 | 1000 | Colour | False | |
67.12 € | 1 | Available | 5 Days | 10 | 1 | 2 | 5,7 | 4500 | 1500 | Colour | False | |
83.25 € | 1 | Available | 5 Days | 10 | 1 | 2 | 5,7 | 6000 | 2000 | Colour | False | |
32.67 € | 1 | Available | 5 Days | 10 | 1 | 3 | 6 | 1500 | 500 | Colour | True | |
49.03 € | 1 | Available | 8 Days | 10 | 1 | 3 | 6 | 3000 | 1000 | Numbers | True | |
69.28 € | 1 | Available | 5 Days | 10 | 1 | 3 | 6 | 4500 | 1500 | Numbers | True | |
86.18 € | 1 | Available | 5 Days | 10 | 1 | 3 | 6 | 6000 | 2000 | Numbers | True | |
38.16 € | 1 | Available | 5 Days | 10 | 1 | 4 | 6,5 | 1500 | 500 | Numbers | True | |
62.40 € | 1 | Available | 5 Days | 10 | 1 | 4 | 6,5 | 3000 | 1000 | Numbers | True | |
86.09 € | 1 | Available | 8 Days | 10 | 1 | 4 | 6,5 | 4500 | 1500 | Numbers | True | |
106.89 € | 1 | Available | 5 Days | 10 | 1 | 4 | 6,5 | 6000 | 2000 | Numbers | True | |
45.23 € | 1 | Available | 5 Days | 10 | 1 | 5 | 7,1 | 1500 | 500 | Numbers | True | |
72.03 € | 1 | Available | 5 Days | 10 | 1 | 5 | 7,1 | 3000 | 1000 | Numbers | True | |
99.20 € | 1 | Available | 5 Days | 10 | 1 | 5 | 7,1 | 4500 | 1500 | Numbers | True | |
130.10 € | 1 | Available | 5 Days | 10 | 1 | 5 | 7,1 | 6000 | 2000 | Numbers | True | |
48.89 € | 1 | Available | 5 Days | 10 | 1 | 7 | 8 | 1250 | 500 | Numbers | True | |
79.25 € | 1 | Available | 8 Days | 10 | 1 | 7 | 8 | 2500 | 1000 | Numbers | True | |
109.98 € | 1 | Available | 5 Days | 10 | 1 | 7 | 8 | 3750 | 1500 | Numbers | True | |
143.90 € | 1 | Available | 5 Days | 10 | 1 | 7 | 8 | 5000 | 2000 | Numbers | True | |
148.86 € | 1 | Available | 5 Days | 10 | 1 | 12 | 10,5 | 1500 | 500 | Numbers | True | |
258.36 € | 1 | Available | 5 Days | 10 | 1 | 12 | 10,5 | 3000 | 1000 | Numbers | True | |
195.27 € | 1 | Available | 5 Days | 10 | 1 | 18 | 12,7 | 1500 | 500 | Numbers | True | |
357.31 € | 1 | Available | 5 Days | 10 | 1 | 18 | 12,7 | 3000 | 1000 | Numbers | True | |
37.30 € | 1 | Available | 5 Days | 10 | 1,5 | 2 | 6,3 | 1500 | 500 | Numbers | False | |
59.82 € | 1 | Available | 5 Days | 10 | 1,5 | 2 | 6,3 | 3000 | 1000 | Numbers | False | |
80.95 € | 1 | Available | 5 Days | 10 | 1,5 | 2 | 6,3 | 4500 | 1500 | Numbers | False | |
100.33 € | 1 | Available | 5 Days | 10 | 1,5 | 2 | 6,3 | 6000 | 2000 | Numbers | False | |
38.42 € | 1 | Available | 5 Days | 10 | 1,5 | 3 | 6,7 | 1500 | 500 | Numbers | True | |
63.23 € | 1 | Available | 8 Days | 10 | 1,5 | 3 | 6,7 | 3000 | 1000 | Numbers | True | |
88.28 € | 1 | Available | 5 Days | 10 | 1,5 | 3 | 6,7 | 4500 | 1500 | Numbers | True | |
108.22 € | 1 | Available | 5 Days | 10 | 1,5 | 3 | 6,7 | 6000 | 2000 | Numbers | True | |
48.70 € | 1 | Available | 8 Days | 10 | 1,5 | 5 | 8,1 | 1250 | 500 | Numbers | True | |
80.81 € | 1 | Available | 5 Days | 10 | 1,5 | 5 | 8,1 | 2500 | 1000 | Numbers | True | |
108.85 € | 1 | Available | 5 Days | 10 | 1,5 | 5 | 8,1 | 3750 | 1500 | Numbers | True | |
142.47 € | 1 | Available | 5 Days | 10 | 1,5 | 5 | 8,1 | 5000 | 2000 | Numbers | True | |
60.27 € | 1 | Available | 5 Days | 10 | 1,5 | 7 | 8,9 | 1250 | 500 | Numbers | True | |
97.65 € | 1 | Available | 5 Days | 10 | 1,5 | 7 | 8,9 | 2500 | 1000 | Numbers | True | |
141.92 € | 1 | Available | 5 Days | 10 | 1,5 | 7 | 8,9 | 3750 | 1500 | Numbers | True | |
178.65 € | 1 | Available | 5 Days | 10 | 1,5 | 7 | 8,9 | 5000 | 2000 | Numbers | True | |
182.90 € | 1 | Available | 5 Days | 10 | 1,5 | 12 | 12 | 1500 | 500 | Numbers | True | |
332.08 € | 1 | Available | 5 Days | 10 | 1,5 | 12 | 12 | 3000 | 1000 | Numbers | True | |
220.83 € | 1 | Available | 5 Days | 10 | 1,5 | 18 | 13,4 | 1500 | 500 | Numbers | True | |
372.97 € | 1 | Available | 5 Days | 10 | 1,5 | 18 | 13,4 | 3000 | 1000 | Numbers | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Nominal voltage U0 | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 50 | Operating temperature, flexible | 50 |
Conductor category | Class 5 = flexible | Core insulation | PVC | Flame retardant | No |
Configure
Basic Attributes
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Spiral length (extended)
Spiral length (retracted)
Core identification
Protective conductor
Filter by standard shipping days
Optional Attributes