ÖLFLEX® STATIC CY black (Part Numbers)

ÖLFLEX® STATIC CY black
  • Volume Discount
ÖLFLEX® STATIC CY BLACK - Screened, doubly insulated PVC single core with 0,6/1kV for vaious applications in EMC-sensitive environments
Closely screened, doubly insulated PVC single core for fixed installation
An alternative to single-core NYY with overall braiding used as EMC-relevant screening
EMC-compliant
Discontinued product - Will be substituted by ÖLFLEX® CHAIN 809 SC CY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4600023/50
4600023/100
4600023/1000
4600023/500
4600024/50
4600024/1000
4600024/500
4600025/50
4600025/1000
4600025/500
4600026/1000
4600026/500
4600027/1000
4600027/500
4600028/1000
4600028/500
4600029/1000
4600029/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)

318.19 €

1 Available 5 Days 10501610.3

636.35 €

1 Available 46 Days 101001610.3

6,363.53 €

1 Available 46 Days 1010001610.3

3,181.77 €

1 Available 5 Days 105001610.3

463.33 €

1 Available 46 Days 10502512.7

9,266.63 €

1 Available 46 Days 1010002512.7

4,633.32 €

1 Available 46 Days 105002512.7

656.53 €

1 Available 46 Days 10503514.3

13,130.72 €

1 Available 46 Days 1010003514.3

6,565.35 €

1 Available 46 Days 105003514.3

17,882.90 €

1 Available Quote 1010005016.9

8,941.45 €

1 Available 25 Days 105005016.9

23,876.85 €

1 Available 46 Days 1010007018.7

11,938.42 €

1 Available 46 Days 105007018.7

32,644.41 €

1 Available 46 Days 1010009521.7

16,322.21 €

1 Available 8 Days 105009521.7

39,317.81 €

1 Available Quote 10100012024.7

19,658.90 €

1 Available Quote 1050012024.7

Loading...

  1. 1

Basic information

Number of Cores(Core) 1 Colour outer sheath Black Material outer sheath PVC (Polyvinyl Chloride)
Protection conductor None  Nominal voltage UO 0.6 Nominal voltage U 1
Operating temperature, fix 80 Operating temperature, flexible 70 Concentric conductor None
Conductor category Class 5 = flexible Conductor material Cu, tinned Core identification None
Core insulation PVC Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen True Shape of conductor Round

Tech Support