ÖLFLEX® TRAY II CY

ÖLFLEX® TRAY II CY
  • Volume Discount
ÖLFLEX® TRAY II CY: UL TC-ER 600V, AWM 1000V WET 75°C SUN/ OIL RES I+II DIR BUR CSA AWM I/II A/B FT4 Screened PVC power control cable 0.6/1 kV, Tray Exposed Run
ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V AWM WET OIL/ SUN RES TRAY Screened
Outdoor use in USA
Broad application range (NFPA 70/NEC), NFPA 79 compliance
EMC/Screened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2202040/152
2202040/305
2202040/610
2204040/152
2204040/305
2204040/610
2206040/152
2206040/305
2206040/610
2208040/152
2208040/305
2208040/610
2210040/152
2210040/305
2210040/610
2212040/76
2212040/152
2212040/305
2212040/610
2212070/152
2212070/305
2212070/610
2214030/76
2214030/152
2214030/305
2214030/610
2214040/76
2214040/152
2214040/305
2214040/610
2214050/76
2214050/152
2214050/305
2214050/610
2214070/76
2214070/152
2214070/305
2214070/610
2214120/152
2214120/305
2214120/610
2214180/152
2214180/305
2214180/610
2214250/152
2214250/305
2214250/610
2216030/76
2216030/152
2216030/305
2216030/610
2216040/76
2216040/152
2216040/305
2216040/610
2216050/76
2216050/152
2216050/305
2216050/610
2216070/76
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

18,937.95 €

1 Available Quote 10152-433.2BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

38,000.49 €

1 Available Quote 10305-433.2BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

76,000.95 €

1 Available Quote 10610-433.2BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

13,487.79 €

1 Available 10 Days 10152-428.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

27,064.32 €

1 Available Quote 10305-428.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

54,128.63 €

1 Available Quote 10610-428.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

7,698.32 €

1 Available 5 Days 1015216423.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

15,447.30 €

1 Available 5 Days 1030516423.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

30,894.58 €

1 Available 5 Days 1061016423.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,484.53 €

1 Available 5 Days 1015210418.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

8,998.55 €

1 Available Quote 1030510418.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

17,997.12 €

1 Available 5 Days 1061010418.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

3,305.56 €

1 Available 5 Days 101526415.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

6,632.89 €

1 Available Quote 103056415.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

13,265.76 €

1 Available 5 Days 106106415.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,160.48 €

1 Available Quote 10764412.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,320.99 €

1 Available 5 Days 101524412.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,657.23 €

1 Available 5 Days 103054412.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

9,314.45 €

1 Available 5 Days 106104412.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,282.88 €

1 Available Quote 101524715.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

8,593.95 €

1 Available 5 Days 103054715.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

17,187.90 €

1 Available 5 Days 106104715.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

675.95 €

1 Available Quote 10762.539.8BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,351.90 €

1 Available 5 Days 101522.539.8BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,712.70 €

1 Available 5 Days 103052.539.8BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

5,425.42 €

1 Available 5 Days 106102.539.8BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

802.95 €

1 Available 46 Days 10762.5410.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,605.90 €

1 Available 46 Days 101522.5410.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

3,222.36 €

1 Available 46 Days 103052.5410.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

6,444.74 €

1 Available 46 Days 106102.5410.7BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

993.18 €

1 Available Quote 10762.5511.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,986.39 €

1 Available 5 Days 101522.5511.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

3,985.83 €

1 Available 5 Days 103052.5511.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

7,971.65 €

1 Available 5 Days 106102.5511.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,288.06 €

1 Available Quote 10762.5712.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,576.13 €

1 Available 5 Days 101522.5712.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

5,169.20 €

1 Available Quote 103052.5712.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

10,338.40 €

1 Available 5 Days 106102.5712.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,490.83 €

1 Available 5 Days 101522.51216.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

9,011.22 €

1 Available Quote 103052.51216.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

18,022.43 €

1 Available Quote 106102.51216.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

5,940.11 €

1 Available 5 Days 101522.51819.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

11,919.32 €

1 Available 5 Days 103052.51819.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

23,838.62 €

1 Available Quote 106102.51819.5BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

7,067.88 €

1 Available Quote 101522.52523.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

14,182.27 €

1 Available Quote 103052.52523.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

28,364.55 €

1 Available Quote 106102.52523.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

618.27 €

1 Available Quote 10761.538.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,236.53 €

1 Available Quote 101521.538.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,481.22 €

1 Available Quote 103051.538.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,962.43 €

1 Available 5 Days 106101.538.9BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

594.81 €

1 Available Quote 10761.549.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,189.63 €

1 Available Quote 101521.549.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,387.08 €

1 Available 5 Days 103051.549.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

4,774.17 €

1 Available 5 Days 106101.549.6BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

705.01 €

1 Available Quote 10761.5510.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

1,410.05 €

1 Available 5 Days 101521.5510.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

2,829.36 €

1 Available Quote 103051.5510.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

5,658.71 €

1 Available 5 Days 106101.5510.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

927.65 €

1 Available Quote 10761.5711.3BlackOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueFoil + braidingNoneNo

Loading...

Tech Support