ÖLFLEX® TRUCK 170 TWIN

ÖLFLEX® TRUCK 170 TWIN

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole) This rules out incorrect connections
· No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting
· Special ADR approval

Application
· Battery cable between the power source and the end user
· For commercial verhicles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7027054/1000
7027054/500
7027055/50
7027055/100
7027055/1000
7027055/500
7027056/50
7027056/1000
7027056/500
7027057/50
7027057/1000
7027057/500
7027058/1000
7027058/500
7027059/1000
7027059/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Cable width approx. Cable height approx.

35,531.23 €

1 Available 53 Days 101000503316

17,765.62 €

1 Available 53 Days 10500503316

245.70 €

1 Available 8 Days 1050615.27.1

491.38 €

1 Available 5 Days 10100615.27.1

4,913.89 €

1 Available 5 Days 101000615.27.1

2,456.95 €

1 Available 8 Days 10500615.27.1

364.87 €

1 Available 5 Days 10501018.88.9

7,297.32 €

1 Available 51 Days 1010001018.88.9

3,648.65 €

1 Available 5 Days 105001018.88.9

521.82 €

1 Available 8 Days 1050162110

10,436.21 €

1 Available 5 Days 101000162110

5,218.10 €

1 Available 8 Days 10500162110

18,277.62 €

1 Available 53 Days 1010002525.612.3

9,138.82 €

1 Available 8 Days 105002525.612.3

22,225.77 €

1 Available 54 Days 1010003528.413.5

11,112.88 €

1 Available 8 Days 105003528.413.5

Loading...

  1. 1

Basic information

Number of cores(Core) 2 Colour outer sheath Black Material outer sheath PVC
Nominal voltage U0 60 Nominal voltage U 60 Operating temperature, fix 85
Conductor category Class 5 = flexible Core identification Colour Core insulation PVC
Screen False Screen over stranding False Insulated False
Low temperature resistant (acc. EN 6081114) False Protective conductor False

Tech Support