Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Core identification | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
104.07 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 2 | 6.6 | Colour | No | |
208.15 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 6.6 | Colour | No | |
2,081.45 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 2 | 6.6 | Colour | No | |
1,040.71 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 2 | 6.6 | Colour | No | |
104.07 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 2 | 6.6 | Colour | No | |
208.15 € | 1 | Available | Quote | 10 | 100 | 1.5 | 2 | 6.6 | Colour | No | |
2,081.45 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 2 | 6.6 | Colour | No | |
1,040.71 € | 1 | Available | Quote | 10 | 500 | 1.5 | 2 | 6.6 | Colour | No | |
105.58 € | 1 | Available | 8 Days | 10 | 50 | 1 | 3 | 6.3 | Colour | No | |
211.19 € | 1 | Available | 8 Days | 10 | 100 | 1 | 3 | 6.3 | Colour | No | |
2,111.79 € | 1 | Available | Quote | 10 | 1000 | 1 | 3 | 6.3 | Colour | No | |
1,055.88 € | 1 | Available | Quote | 10 | 500 | 1 | 3 | 6.3 | Colour | No | |
527.33 € | 1 | Available | Quote | 10 | 50 | 1.5 | 18 | 13.7 | Numbers | No | |
1,054.67 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 18 | 13.7 | Numbers | No | |
10,546.72 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 18 | 13.7 | Numbers | No | |
5,273.35 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 18 | 13.7 | Numbers | No | |
182.06 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 6 | 9 | Colour | - | |
364.14 € | 1 | Available | Quote | 10 | 100 | 2.5 | 6 | 9 | Colour | - | |
3,641.37 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 6 | 9 | Colour | - | |
1,820.68 € | 1 | Available | Quote | 10 | 500 | 2.5 | 6 | 9 | Colour | - | |
544.98 € | 1 | Available | 60 Days | 10 | 50 | 2.5 | 15 | 14.4 | Colour | - | |
1,089.97 € | 1 | Available | 60 Days | 10 | 100 | 2.5 | 15 | 14.4 | Colour | - | |
10,899.74 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 15 | 14.4 | Colour | - | |
5,449.86 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 15 | 14.4 | Colour | - | |
479.92 € | 1 | Available | 60 Days | 10 | 50 | 2.5 | 13 | 14.4 | Colour | Triple | |
959.85 € | 1 | Available | Quote | 10 | 100 | 2.5 | 13 | 14.4 | Colour | Triple | |
9,598.45 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 13 | 14.4 | Colour | Triple | |
4,799.24 € | 1 | Available | Quote | 10 | 500 | 2.5 | 13 | 14.4 | Colour | Triple | |
660.37 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 25 | 16.1 | Numbers | No | |
1,320.71 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 25 | 16.1 | Numbers | No | |
13,207.20 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 25 | 16.1 | Numbers | No | |
6,603.60 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 25 | 16.1 | Numbers | No | |
152.90 € | 1 | Available | Quote | 10 | 50 | 1.5 | 4 | 7.5 | Colour | No | |
305.80 € | 1 | Available | Quote | 10 | 100 | 1.5 | 4 | 7.5 | Colour | No | |
3,057.93 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 7.5 | Colour | No | |
1,528.97 € | 1 | Available | Quote | 10 | 500 | 1.5 | 4 | 7.5 | Colour | No | |
147.26 € | 1 | Available | Quote | 10 | 50 | 1.5 | 4 | 7.2 | Colour | Pairs | |
294.55 € | 1 | Available | Quote | 10 | 100 | 1.5 | 4 | 7.2 | Colour | Pairs | |
2,945.42 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 7.2 | Colour | Pairs | |
1,472.72 € | 1 | Available | Quote | 10 | 500 | 1.5 | 4 | 7.2 | Colour | Pairs | |
41.65 € | 1 | Available | 5 Days | 10 | 25 | 1 | 2 | 6 | Colour | No | |
83.30 € | 1 | Available | 5 Days | 10 | 50 | 1 | 2 | 6 | Colour | No | |
166.58 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6 | Colour | No | |
1,665.92 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 2 | 6 | Colour | No | |
499.77 € | 1 | Available | 60 Days | 10 | 300 | 1 | 2 | 6 | Colour | No | |
832.95 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2 | 6 | Colour | No | |
83.30 € | 1 | Available | 8 Days | 10 | 50 | 1 | 2 | 6 | Colour | No | |
166.58 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6 | Colour | No | |
1,665.92 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 2 | 6 | Colour | No | |
499.77 € | 1 | Available | 8 Days | 10 | 300 | 1 | 2 | 6 | Colour | No | |
832.95 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6 | Colour | No | |
102.18 € | 1 | Available | 8 Days | 10 | 50 | 1 | 3 | 6.3 | Colour | No | |
204.37 € | 1 | Available | 8 Days | 10 | 100 | 1 | 3 | 6.3 | Colour | No | |
2,043.62 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 6.3 | Colour | No | |
1,021.80 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 6.3 | Colour | No | |
121.05 € | 1 | Available | 60 Days | 10 | 50 | 1 | 4 | 6.8 | Colour | No | |
242.10 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 6.8 | Colour | No | |
2,420.98 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 4 | 6.8 | Colour | No | |
726.30 € | 1 | Available | 5 Days | 10 | 300 | 1 | 4 | 6.8 | Colour | No | |
1,210.50 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 6.8 | Colour | No |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 60 |
---|---|---|---|---|---|
Operating temperature, fix | 85 | Conductor category | Class 5 = flexible | Core insulation | PVC |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | False | Screen over stranding | None |
Screen over stranding element | None |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Core identification
Stranding element
Filter by standard shipping days
Optional Attributes