POF Connector SC-RJ

POF Connector SC-RJ
  • Volume Discount

Product Details:

Manufacturer part number: 29161097

Brand: LAPP

Price: 37.07

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29161097

Part Number
29161097
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

37.07 €

1 Available Quote 10

Loading...

  1. 1

Basic information

Suitable for type of fibre EC009979 APC-version False Colour Other
Connection type Crimp Material of ferrule Metal Model Plug
Type of connector SC-RJ

This page is POF Connector SC-RJ, part number 29161097.
You can find the detail information about specifications and dimensions on part number 29161097.

Tech Support