• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Power module: HHC1

Power module: HHC1
  • Volume Discount
The power module handles high currents for sufficient reservation and is ideal for use in robotics and control systems.The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.Extremely high current for sufficient power reservesLever for rapid removal of the module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44424030
44424031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.47 €

10 Available Quote 10

5.47 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 1000 Length 34 Width 22,8
Number of plug-in contact inserts 2 Number of plug-in contacts 1 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor False

Tech Support