Power module: HHC2 (Part Numbers)

Power module: HHC2

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Crimp connection for permanent vibration proof contacting
· High current transfer
· The mix of different functions in one plug guarantees high flexibility

Application
· Mechanical and plant engineering
· Control engineering
· Renewable energy
· Robotics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44424017
44424018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.68 €

10 Available 8 Days 10

5.68 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 1000 Length 34 Width 22,8
Number of plug-in contact inserts 2 Number of plug-in contacts 2 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor False

Tech Support