Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
61710040 |
61710041 |
61710042 |
61710043 |
61721101 |
61721102 |
61721103 |
61721104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Colour | Max. bundle diameter | Band width | UV-stable acc. ASTM D6779 | |
---|---|---|---|---|---|---|---|---|---|---|
0.03 € | 100 | 8 Days | 10 | 118 | Red | 26 | 3,4 | False | ||
0.08 € | 100 | Available | 5 Days | 10 | 238 | Red | 61 | 4 | False | |
0.17 € | 100 | Available | 18 Days | 10 | 318 | Red | 83 | 4,4 | False | |
0.57 € | 100 | Available | 5 Days | 10 | 643 | Red | 180 | 5,5 | False | |
0.03 € | 100 | 8 Days | 10 | 118 | Black | 26 | 3,4 | True | ||
0.08 € | 100 | Available | 10 Days | 10 | 238 | Black | 61 | 4 | True | |
0.17 € | 100 | Available | 5 Days | 10 | 318 | Black | 83 | 4,4 | True | |
0.57 € | 100 | Available | 18 Days | 10 | 643 | Black | 180 | 5,5 | True |
Loading...
Operating temperature | 85 | Band closure | Double lock head | Halogen free | True |
---|---|---|---|---|---|
Material | Plastic | Material quality | Polyamide/polyethylene PA/PE | Model | Knotted tie |
Solvable fastener | True | Text strip | None | UL approval | False |
Configure
Basic Attributes
Length belt/tape/tie(mm)
Colour
Max. bundle diameter
Band width
UV-stable acc. ASTM D6779
Filter by standard shipping days
Optional Attributes