Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55001080 |
55001081 |
55001085 |
55001086 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Total length | Nominal diameter | Lowest inner diameter hose | Maximum outer diameter hose | Total height | Nominal size in inch | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
29.18 € | 1 | Available | 8 Days | 10 | 96.4 | 70 | 94 | 96 | 94 | 2 1/2 inch | Grey | |
34.97 € | 1 | Available | 5 Days | 10 | 123 | 95 | 70.5 | 126 | 120 | 3 1/2 inch | Grey | |
29.15 € | 1 | Available | 10 Days | 10 | 96.4 | 70 | 65.5 | 96 | 94 | 2 1/2 inch | Black | |
34.75 € | 1 | Available | 18 Days | 10 | 123 | 95 | 70.5 | 126 | 120 | 3 1/2 inch | Black |
Loading...
Degree of protection (IP) | IP66 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | No sealing | Type of connection | Snap connection | Construction type | Flange |
Revolving thread | False | Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True |
Thread type | Other | Approved in combination with protective conduit CSA | True |
Configure
Basic Attributes
Total length
Nominal diameter
Lowest inner diameter hose
Maximum outer diameter hose
Total height
Nominal size in inch
Colour
Filter by standard shipping days
Optional Attributes