SILVYN® AFW-PA

SILVYN® AFW-PA
  • Volume Discount
SILVYN® AFW-PA is a one-piece angled connection flange especially designed for SILVYN® MAXI PA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55001090
55001091
55001092
55001093
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter Lowest inner diameter hose Maximum outer diameter hose Total height Nominal size in inch Colour

42.33 €

1 Available 10 Days 107068941532 1/2 inchGrey

54.03 €

1 Available Quote 1095951201913 1/2 inchGrey

54.23 €

1 Available 18 Days 1095951201913 1/2 inchBlack

38.27 €

1 Available Quote 107068941532 1/2 inchBlack

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model 90°elbow Material Polyamide 6
Material sealing No sealing Type of connection Snap connection Construction type Flange
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Other Approved in combination with protective conduit CSA True

Tech Support