SILVYN® COMPACT PG (Part Numbers)

SILVYN® COMPACT PG

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Space-saving application
· High tensile strength
· For high mechanical stress
· Corrosion-resistant

Application
· Mechanical engineering
· Railway applications
· Suitable for SILVYN® HTDL/EF/OR/HCX/HFX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61803816
61803817
61803818
61803819
61803820
61803821
61803822
61803823
61803824
61803825
61803826
61803827
61803828
61803829
61803830
61803831
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel Thread connection size

8.92 €

10 Available 10 Days 10StraightPG11

9.03 €

10 Available 10 Days 10StraightPG13.5

10.65 €

10 Available 8 Days 10StraightPG16

16.15 €

5 Available 5 Days 10StraightPG21

26.30 €

5 Available 5 Days 10StraightPG29

41.05 €

2 Available 5 Days 10StraightPG36

56.02 €

2 Available 5 Days 10StraightOther

81.25 €

2 Available 10 Days 10StraightPG48

14.78 €

10 Available 10 Days 1090°BendPG11

15.27 €

10 Available 5 Days 1090°BendPG13.5

18.07 €

10 Available 8 Days 1090°BendPG16

26.48 €

5 Available 5 Days 1090°BendPG21

49.47 €

5 Available 5 Days 1090°BendPG29

78.28 €

2 Available 5 Days 1090°BendPG36

103.98 €

2 Available 34 Days 1090°BendOther

158.38 €

2 Available 5 Days 1090°BendPG48

Loading...

  1. 1

Basic information

Material Brass Material quality Brass Material housing Brass
Colour Metallic Surface treatment Nickelplated Construction type External thread
Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support