SILVYN® FLEXILOK 90° M (68100110)

SILVYN® FLEXILOK 90° M 68100110

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 68100110

Brand: LAPP

Price: 5.05

Delivery time: 32 Days


Technical Data:

Thread connection size: M20x1.5

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68100110

Part Number
68100110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

5.05 €

10 Available 32 Days 10M20x1.5Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model 90°Bend Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

Tech Support