Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | Colour | |
---|---|---|---|---|---|---|---|
2.07 € | 10 | Available | Quote | 10 | PG7 | Grey | |
2.07 € | 10 | Available | 5 Days | 10 | PG7 | Black | |
1.58 € | 10 | Available | Quote | 10 | PG9 | Grey | |
1.58 € | 10 | Available | Quote | 10 | PG9 | Black | |
2.00 € | 10 | Available | Quote | 10 | PG9 | Grey | |
2.00 € | 10 | Available | 5 Days | 10 | PG9 | Black | |
1.60 € | 10 | Available | 5 Days | 10 | PG9 | Grey | |
1.60 € | 10 | Available | 5 Days | 10 | PG9 | Black | |
1.98 € | 10 | Available | 5 Days | 10 | PG11 | Grey | |
1.98 € | 10 | Available | 5 Days | 10 | PG11 | Black | |
1.95 € | 10 | Available | Quote | 10 | PG13.5 | Grey | |
1.98 € | 10 | Available | 5 Days | 10 | PG13.5 | Black | |
2.15 € | 10 | Available | Quote | 10 | PG13.5 | Grey | |
2.23 € | 10 | Available | 5 Days | 10 | PG13.5 | Black | |
2.33 € | 10 | Available | 32 Days | 10 | PG16 | Grey | |
2.33 € | 10 | Available | 8 Days | 10 | PG16 | Black | |
3.38 € | 10 | Available | 32 Days | 10 | PG21 | Grey | |
3.38 € | 10 | Available | 5 Days | 10 | PG21 | Black | |
3.93 € | 10 | Available | 5 Days | 10 | PG29 | Grey | |
3.93 € | 10 | Available | 5 Days | 10 | PG29 | Black | |
8.48 € | 2 | Available | Quote | 10 | PG36 | Grey | |
8.48 € | 2 | Available | Quote | 10 | PG36 | Black | |
11.55 € | 2 | Available | Quote | 10 | PG48 | Grey | |
11.55 € | 2 | Available | 5 Days | 10 | PG48 | Black | |
13.07 € | 2 | Available | 5 Days | 10 | PG48 | Grey | |
13.07 € | 2 | Available | 5 Days | 10 | PG48 | Black | |
1.80 € | 10 | Available | 5 Days | 10 | PG13.5 | Grey | |
1.80 € | 10 | Available | 32 Days | 10 | PG13.5 | Black |
Loading...
Degree of protection (IP) | IP66 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | TPE | Type of connection | Thread | Construction type | External thread |
Revolving thread | False | Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True |
Thread type | Other | Approved in combination with protective conduit CSA | True |